SO / SOS - Self-clinching standoff
KVT Fastening
PEM® self-clinching fasteners
Self-clinching standoffs
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/so_sos/so_sos.prj},{NB=KVT SOS-3.5 M3-3},{IDNR=},{W=SOS},{INFO=Infotext},{L=3},{D1=M3},{LB=5.40},{D2=3.20},{D3=5.39},{D4=5.6},{SW=6.4},{SM=1.0},{MRL=6.8},{NDM=3.0},{KDM=2.459},{LX=3,4,5,6,7,8,10,12,14,16,18},{WX='SOS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Part description
ⁿ/ₐ
L
Length (+0.05 -0.13)
[mm]
B
Threadless length ±0.25
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.13
[mm]
D3
0 -0.13
[mm]
D4
[mm]
SW
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
KVT SO-M2-4
SO-M2-4
4
0
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
KVT SO-M2-6
SO-M2-6
6
0
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
KVT SO-M2-8
SO-M2-8
8
0
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
KVT SO-M2-10
SO-M2-10
10
4
M2
4.20
2.50
4.20
4.4
4.8
1.0
6.0
KVT SO-M2.5-4
SO-M2.5-4
4
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M2.5-6
SO-M2.5-6
6
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M2.5-8
SO-M2.5-8
8
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M2.5-10
SO-M2.5-10
10
4
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M2.5-12
SO-M2.5-12
12
4
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-3
SO-M3-3
3
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-4
SO-M3-4
4
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-5
SO-M3-5
5
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-6
SO-M3-6
6
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-7
SO-M3-7
7
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-8
SO-M3-8
8
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-10
SO-M3-10
10
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-12
SO-M3-12
12
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-14
SO-M3-14
14
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-16
SO-M3-16
16
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-M3-18
SO-M3-18
18
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
KVT SO-3.5 M3-3
SO-3.5 M3-3
3
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
KVT SO-3.5 M3-4
SO-3.5 M3-4
4
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
KVT SO-3.5 M3-5
SO-3.5 M3-5
5
0
M3
5.40
3.20
5.39
4.4
6.4
1.0
6.0
KVT SO-3.5 M3-6
SO-3.5 M3-6
6
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
KVT SO-3.5 M3-7
SO-3.5 M3-7
7
0
M3
5.40
3.20
5.39
4.4
4.8
1.0
6.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求