F - Self-clinching nut
KVT Fastening
PEM® self-clinching fasteners
Self-clinching nuts for flush installation
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/f/f.prj},{NB=KVT F-M3-2},{IDNR=},{BZC=F-M3-2},{W=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{D1=M3},{LB=4.40},{D2=4.35},{SW=4.8},{M=2.30},{SM=2.3},{MRL=6.0},{NDM=3.000},{VERS=2345}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
max.
[mm]
SW
[mm]
M
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
KVT F-M2-1
F-M2-1
Stainless steel 18/8 (AIS...
M2
4.40
4.35
4.8
1.53
1.5
6.0
KVT F-M2-2
F-M2-2
Stainless steel 18/8 (AIS...
M2
4.40
4.35
4.8
2.30
2.3
6.0
KVT F-M2.5-1
F-M2.5-1
Stainless steel 18/8 (AIS...
M2.5
4.40
4.35
4.8
1.53
1.5
6.0
KVT F-M2.5-2
F-M2.5-2
Stainless steel 18/8 (AIS...
M2.5
4.40
4.35
4.8
2.30
2.3
6.0
KVT F-M3-1
F-M3-1
Stainless steel 18/8 (AIS...
M3
4.40
4.35
4.8
1.53
1.5
6.0
KVT F-M3-2
F-M3-2
Stainless steel 18/8 (AIS...
M3
4.40
4.35
4.8
2.30
2.3
6.0
KVT F-M4-1
F-M4-1
Stainless steel 18/8 (AIS...
M4
7.40
7.35
7.9
1.53
1.5
7.2
KVT F-M4-2
F-M4-2
Stainless steel 18/8 (AIS...
M4
7.40
7.35
7.9
2.30
2.3
7.2
KVT F-M5-1
F-M5-1
Stainless steel 18/8 (AIS...
M5
7.90
7.88
8.7
1.53
1.5
8.0
KVT F-M5-2
F-M5-2
Stainless steel 18/8 (AIS...
M5
7.90
7.88
8.7
2.30
2.3
8.0
KVT F-M6-3
F-M6-3
Stainless steel 18/8 (AIS...
M6
8.75
8.72
9.5
3.05
3.2
8.8
KVT F-M6-4
F-M6-4
Stainless steel 18/8 (AIS...
M6
8.75
8.72
9.5
3.84
4.0
8.8
KVT F-M6-5
F-M6-5
Stainless steel 18/8 (AIS...
M6
8.75
8.72
9.5
4.63
4.7
8.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求