LK 6xx - Sealing Plug LK
KVT Fastening
KOENIG EXPANDER®
LK-Sealing Plug
Powered by
CAD模型選擇
{kvt/koenig_expander/lk/lk600.prj},{NB=KVT LK 600-060 (0)},{IDNR=},{TYPE=LK 600-060},{M1=1.4305},{M2=1.4542},{FORM=0},{D1=6.000},{L1=5.000},{D2=3.200},{L2=36.000},{D3=6.000},{L3=7.900},{D4=4.800},{L4=5.500},{D5=0.000},{L5=0.000},{L6=0.000},{GV=2.950},{GM=0.920},{A=3.600},{B=3.300},{C=4.400},{E=0.500},{F=0.200},{N=7.000},{ANG1=11.000},{ANG2=145.000},{ANG3=90.000},{ANG4=30.000},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
ⁿ/ₐ
M1
MATERIAL SLEEVE
ⁿ/ₐ
M2
MATERIAL MANDREL
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
D3
[mm]
L3
[mm]
D4
[mm]
L4
[mm]
GV
WEIGHT PRE-ASSEMBLED
[g]
GM
WEIGHT INSTALLED
[g]
KVT LK 600-040
LK 600-040
1.4305
1.4542
4.000
3.700
2.200
33.000
4.000
5.800
3.300
4.000
1.190
0.300
KVT LK 600-050
LK 600-050
1.4305
1.4542
5.000
4.500
2.500
36.000
5.000
7.100
4.000
4.800
1.810
0.560
KVT LK 600-060
LK 600-060
1.4305
1.4542
6.000
5.000
3.200
36.000
6.000
7.900
4.800
5.500
2.950
0.920
KVT LK 600-070
LK 600-070
1.4305
1.4542
7.000
5.500
3.800
32.000
7.000
8.800
5.700
5.800
3.700
1.320
KVT LK 600-080
LK 600-080
1.4305
1.4542
8.000
6.500
4.300
34.000
8.000
10.500
6.400
7.000
5.260
2.080
KVT LK 600-100
LK 600-100
1.4305
1.4542
10.000
7.000
4.900
34.000
10.000
11.000
8.000
7.500
7.650
3.560
KVT LK 620-120
LK 620-120
AA-6026
1.4567
12.000
7.500
5.900
36.000
12.000
11.800
9.200
9.000
9.850
3.820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求