FASTEKS® - Self-cutting threaded inserts with cutting slots
KVT Fastening
FASTEKS® Self-cutting threaded inserts
Cutting slots
Powered by
CAD模型選擇
{kvt/fasteks_gewindeeinsaetze/cutting_slots/gewinaetze_fti_02.prj},{NB=KVT FTI02M6aST},{BZC=FTI02M6a},{D=M6a},{NDM=6.000},{L=12},{D1=9.0},{P=1.00},{T=17},{DD=8.5–8.6},{DD1=8.3–8.5},{W=1.80},{W1=2.70},{W2=2.25},{MAT=ST}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZC
Part description
ⁿ/ₐ
D
Plastic
[mm]
L
Length
[mm]
D1
Diameter
[mm]
P
Pitch
[mm]
T
min.
[mm]
DD
Metal
[mm]
DD1
Plastic
[mm]
W
Light alloys
[mm]
W1
Cast iron
[mm]
W2
Plastic
[mm]
KVT FTI02M2,5ST
FTI02M2,5
M2,5
6
4.5
0.50
8
4.2–4.3
4.1–4.2
0.90
1.35
1.13
KVT FTI02M3ST
FTI02M3
M3
6
5.0
0.50
8
4.7–4.8
4.6–4.7
1.00
1.50
1.25
KVT FTI02M4ST
FTI02M4
M4
8
6.5
0.75
10
6.1–6.2
6–6.1
1.30
1.95
1.63
KVT FTI02M5ST
FTI02M5
M5
10
8.0
1.00
13
7.5–7.6
7.3–7.5
1.60
2.40
2.00
KVT FTI02M6ST
FTI02M6
M6
14
10.0
1.50
17
9.2–9.4
8.9–9.2
2.00
3.00
2.50
KVT FTI02M6aST
FTI02M6a
M6a
12
9.0
1.00
17
8.5–8.6
8.3–8.5
1.80
2.70
2.25
KVT FTI02M8ST
FTI02M8
M8
15
12.0
1.50
18
11.2–11.4
10.9–11.2
2.40
3.60
3.00
KVT FTI02M10ST
FTI02M10
M10
18
14.0
1.50
22
13.2–13.4
12.9–13.2
2.80
4.20
3.50
KVT FTI02M12ST
FTI02M12
M12
22
16.0
1.50
26
15.2–15.4
14.8–15.2
3.20
4.80
4.00
KVT FTI02M14ST
FTI02M14
M14
24
18.0
1.50
28
17.2–17.4
16.8–17.2
3.60
5.40
4.50
KVT FTI02M16ST
FTI02M16
M16
22
20.0
1.50
27
19.2–19.4
18.8–19.2
4.00
6.00
5.00
KVT FTI02M20ST
FTI02M20
M20
30
26.0
1.50
32
25.2–25.4
24.8–25.2
5.20
7.80
6.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求