UT/ROFG, ST/ROFG - Blind rivet nuts flat head, round shank, closed end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/tubtara/ut_rofg_st_rofg.prj},{NB=KVT M5 UT/ROFG 5 (13)},{IDNR=},{BZC=M5 UT/ROFG 5},{GW=M5},{NDM=5.000},{FORM=1},{K=3.00},{K1=3.0-5.0},{H=7.1},{D2=7},{D3=10},{S=1.0},{L=19.5},{W=INOX A2},{A1A=3.00},{A1B=5.00},{A2=7.00},{A3=8.00},{A4=0.40},{A5=11.60},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=13.50},{A13B=15.50},{A14A=9.00},{A14B=8.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M4 UT/ROFG 2
M4 UT/ROFG 2
M4
0.5-2.0
6.1
6
9
1.0
15.0
Stainless steel A2
KVT M5 UT/ROFG 3
M5 UT/ROFG 3
M5
0.5-3.0
7.1
7
10
1.0
17.5
Stainless steel A2
KVT M5 UT/ROFG 5
M5 UT/ROFG 5
M5
3.0-5.0
7.1
7
10
1.0
19.5
Stainless steel A2
KVT M6 UT/ROFG 3
M6 UT/ROFG 3
M6
0.5-3.0
9.1
9
12
1.5
21.5
Stainless steel A2
KVT M6 UT/ROFG 5
M6 UT/ROFG 5
M6
3.0-5.0
9.1
9
12
1.5
23.5
Stainless steel A2
KVT M8 UT/ROFG 3
M8 UT/ROFG 3
M8
0.5-3.0
11.1
11
15
1.5
23.5
Stainless steel A2
KVT M10ST/ROFG 3,5
M10ST/ROFG 3,5
M10
0.8-3.5
13.1
13
17
1.5
28.5
Stainless steel A2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求