UT/ALF - Blind rivet nuts flat head, round shank, open end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/tubtara/ut_alf.prj},{NB=KVT M5 UT/ALF 5,5 (13)},{IDNR=},{BZC=M5 UT/ALF 5,5},{GW=M5},{NDM=5.000},{FORM=1},{K=3.00},{K1=3.0-5.5},{H=7.1},{D2=7.0},{D3=11.0},{S=1.00},{L=15.00},{W=Aluminium},{A1A=3.00},{A1B=5.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=12.70},{A6=5.80},{A7=6.50},{A9=4.13},{A10=0.50},{A13A=11.70},{A13B=10.50},{VER=1},{A14A=9.80},{A14B=8.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M3 UT/ALF 2
M3 UT/ALF 2
M3
0.5-2.0
5.1
5.0
8.0
0.75
9.75
Aluminum
KVT M3 UT/ALF 3
M3 UT/ALF 3
M3
2.0-3.0
5.1
5.0
8.0
0.75
10.75
Aluminum
KVT M4 UT/ALF 3
M4 UT/ALF 3
M4
0.5-3.0
6.1
6.0
10.0
0.75
10.75
Aluminum
KVT M4 UT/ALF 4,5
M4 UT/ALF 4,5
M4
3.0-4.5
6.1
6.0
10.0
0.75
12.25
Aluminum
KVT M5 UT/ALF 3
M5 UT/ALF 3
M5
0.5-3.0
7.1
7.0
11.0
1.00
12.00
Aluminum
KVT M5 UT/ALF 5,5
M5 UT/ALF 5,5
M5
3.0-5.5
7.1
7.0
11.0
1.00
15.00
Aluminum
KVT M6 UT/ALF 3
M6 UT/ALF 3
M6
0.5-3.0
9.1
9.0
13.0
1.50
14.50
Aluminum
KVT M6 UT/ALF 5,5
M6 UT/ALF 5,5
M6
3.0-5.5
9.1
9.0
13.0
1.50
16.50
Aluminum
KVT M8 UT/ALF 3
M8 UT/ALF 3
M8
0.5-3.0
11.1
11.0
16.0
1.50
16.00
Aluminum
KVT M8 UT/ALF 5,5
M8 UT/ALF 5,5
M8
3.0-5.5
11.1
11.0
16.0
1.50
18.50
Aluminum
KVT M10 UT/ALF 3,5
M10 UT/ALF 3,5
M10
0.8-3.5
12.5
12.4
18.5
2.25
19.75
Aluminum
KVT M10 UT/ALF 6
M10 UT/ALF 6
M10
3.5-6.0
12.5
12.4
18.5
2.25
22.75
Aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求