9.1.1 DIN - Pipe hangers wihout shank, polished
KST
9. Pipe Hangers
9.1 Pipe hangers without shank, polished
Powered by
CAD模型選擇
{kst/rohrschellen/rohrschellen_o_schaft/din_rohrschelle_asmtab.prj},{NB=Rohrschelle DN032 DIN 705513},{DN=DN032},{AB=35.0 x 1.5},{A=34.0},{E=20.0 x 3.0},{G=M6},{NDM=6.000},{LL=20.000},{MAT=1.4301},{ARTNR=705513},{AA=56.000},{BB=76.000},{D22=7.000},{FF=4.000},{PPATH=din_rohrschelle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
internal diameter
[mm]
E
strip width / -strength
ⁿ/ₐ
G
bolt size
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
Pipe hanger DN010 DIN 703...
DN010
12.0 x 1.0
12.0
20.0 x 3.0
M6
1.4301
703527
Pipe hanger DN010 DIN 703...
DN010
13.0 x 1.5
12.0
20.0 x 3.0
M6
1.4301
703527
Pipe hanger DN015 DIN 703...
DN015
19.0 x 1.5
18.0
20.0 x 3.0
M6
1.4301
703526
Pipe hanger DN020 DIN 704...
DN020
23.0 x 1.5
22.0
20.0 x 3.0
M6
1.4301
704528
Pipe hanger DN025 DIN 705...
DN025
29.0 x 1.5
28.0
20.0 x 3.0
M6
1.4301
705512
Pipe hanger DN032 DIN 705...
DN032
35.0 x 1.5
34.0
20.0 x 3.0
M6
1.4301
705513
Pipe hanger DN040 DIN 705...
DN040
41.0 x 1.5
40.0
20.0 x 3.0
M6
1.4301
705514
Pipe hanger DN050 DIN 702...
DN050
53.0 x 1.5
52.0
20.0 x 3.0
M6
1.4301
702942
Pipe hanger DN065 DIN 705...
DN065
70.0 x 2.0
70.0
20.0 x 3.0
M6
1.4301
705515
Pipe hanger DN080 DIN 705...
DN080
85.0 x 2.0
85.0
25.0 x 3.0
M6
1.4301
705516
Pipe hanger DN100 DIN 705...
DN100
104.0 x 2.0
104.0
25.0 x 3.0
M6
1.4301
705517
Pipe hanger DN125 DIN 705...
DN125
129.0 x 2.0
129.0
30.0 x 3.0
M8
1.4301
705604
Pipe hanger DN150 DIN 705...
DN150
154.0 x 2.0
154.0
30.0 x 3.0
M8
1.4301
705605
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求