Filter BG0 - Futura series
Knocks Fluid-Technik
Futura series
Filter
Powered by
CAD模型選擇
{knocks/futura_series/filter/filter_bg0_asmtab.prj},{NB=035768},{CNSORDERNO=035768},{TYP=KFIL-014-5-PC-AM},{DN=10013401},{ARTNR=-},{DESC1=Filter G1/4 5µm mit PC-Behälter und vollautomatischem Ablass},{DESC2=Filter G1/4 5µm with PC bowl and automatic drain},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-91300.CC01_en.pdf},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-91300.CC01.pdf},{GEW=G 1/4},{KA=VA},{BTYP=PC},{S=0},{MANOMETER=-},{INFO=Info pdf},{PPATH=assemblies/filter_bg0_asmtpl.prj},{PRA=2},{CNSMASSEXACT=0.165}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
035665
035665
KFIL-014-5-PC-HA
Filter G1/4 5µm with PC b...
0.128
035768
035768
KFIL-014-5-PC-AM
Filter G1/4 5µm with PC b...
0.165
035771
035771
KFIL-014-5-PC-AMC
Filter G1/4 5µm with PC b...
0.165
038427
038427
KFIL-014-5-M-HA
Filter G1/4 5μm with meta...
0.200
038428
038428
KFIL-014-5-M-AM
Filter G1/4 5µm with meta...
0.410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求