9931A... - MN Press Force Calibration Sensor
Kistler
Calibration
Force
Calibration sensors
Powered by
CAD模型選擇
{kistler/10_calibration/04_force/01_calibration_sensors/9931a.prj},{NB=KISTLER Typ 9931A2},{TYP=9931A2},{MB=F=5000 kN},{DB=Datenblatt},{H=220},{D1=144},{D2=70},{D3=108},{A=20},{B=3},{GW=22},{M=M10},{NDM=10.000},{SAP=000000000018008332},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
MB
Measuring Range
[kN]
H
Height
[mm]
D1
Outer diameter
[mm]
D2
Inner diameter
[mm]
D3
Pitch circle diameter
[mm]
A
Dimension
[mm]
B
Dimension
[mm]
GW
Weight
[kg]
M
Thread
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 9931A1
9931A1
F=2500 kN
200
120
70
95
20
3
14
M8
000000000018008331
KISTLER Type 9931A2
9931A2
F=5000 kN
220
144
70
108
20
3
22
M10
000000000018008332
KISTLER Type 9931A3
9931A3
F=10000 kN
260
192
70
130
25
3
46
M12
000000000018008333
KISTLER Type 9931A4
9931A4
F=20000 kN
310
262
70
166
30
3
100
M16
000000000018008334
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求