2300A...S - Torsion Proof Multi-disk Coupling - Coupling with Tension Ring Hub
Kistler
Accessories
Accessories mounting torque sensors
Powered by
CAD模型選擇
{kistler/09_accessories/05_accessories_mounting_torque_sensors/2300as_asmtab.prj},{NB=KISTLER Typ 2300A40Ssp (40)},{IDNR=},{TYP=2300A},{DB=Datenblatt},{BG=40},{NM=650},{A=104},{B=100},{C=46.0},{DD=40},{DDMIN=40},{DDMAX=60},{D=155},{TK=133},{Z=110},{AA=50},{BB=26.2},{F=21},{K=3.5},{L=97.2},{P=6.1},{S=M12},{T=3.5},{VERS=3.000},{PPATH=2300a/2300a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
BG
Size
ⁿ/ₐ
NM
Rated torque
[Nm]
A
ØA
[mm]
B
ØB
[mm]
C
ØC
[mm]
D
ØD
[mm]
TK
ØTK
[mm]
Z
ØZ H6
[mm]
AA
A
[mm]
BB
B
[mm]
F
[mm]
K
[mm]
L
[mm]
P
[mm]
S
8x45°
ⁿ/ₐ
T
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 2300A10Ssp
2300A
10
100
69
68
35.5
100
87
75
32
15.5
15
3.5
62.5
3.0
M6
3.5
000000000018001482
KISTLER Type 2300A25Ssp
2300A
25
420
89
82
41.0
120
105
90
45
22.0
17
3.5
84.0
5.0
M8
3.5
000000000018001489
KISTLER Type 2300A40Ssp
2300A
40
650
104
100
46.0
155
133
110
50
26.2
21
3.5
97.2
6.1
M12
3.5
000000000018001499
KISTLER Type 2300A100Ssp
2300A
100
1600
143
143
66.0
185
133
110
60
35.2
42
5.3
137.2
8.6
M12
4.0
000000000018001480
KISTLER Type 2300A300Ssp
2300A
300
3500
167
164
61.0
210
165
140
75
44.4
39
5.3
158.4
11.2
M14
4.0
000000000018001494
KISTLER Type 2300A500Ssp
2300A
500
5800
198
198
66.0
232
165
140
95
52.0
45
6.4
192.0
12.0
M14
4.0
000000000018001504
KISTLER Type 2300A850Ssp
2300A
850
9500
234
234
76.0
284
206
174
115
65.0
51
7.5
231.0
14.0
M18
4.0
000000000018001509
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求