9596A - Mounting pin
Kistler
Accessories
Mounting force sensors
Sensor mounting
Powered by
CAD模型選擇
{kistler/09_accessories/02_mounting_force_sensors/02_sensor_mounting/9596_a.prj},{NB=KISTLER Typ 9596A30},{IDNR=},{TYP=9596A},{TX=30},{DB=Datenblatt},{D2=14},{VER=4},{D3=10.0},{L1=37.0},{L2=8},{L3=17},{L4=0.0},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
D2
g6
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 9596A10
9596A
10
7.0
27.0
4
11
18.3
000000000018025769
KISTLER Type 9596A11
9596A
10
7.0
37.0
8
17
28.3
000000000018025771
KISTLER Type 9596A20
9596A
12
8.5
37.0
8
17
28.3
000000000018025772
KISTLER Type 9596A30
9596A
14
10.0
37.0
8
17
0.0
000000000018026781
KISTLER Type 9596A40
9596A
15
11.0
37.0
8
17
0.0
000000000018026782
KISTLER Type 9596A50
9596A
16
11.5
31.7
6
12
0.0
000000000018026783
KISTLER Type 9596A60
9596A
20
13.0
31.7
6
12
0.0
000000000018025774
KISTLER Type 9596A61
9596A
20
13.0
46.7
8
23
0.0
000000000018026281
KISTLER Type 9596A70
9596A
25
18.0
48.7
9
24
0.0
000000000018025775
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求