9584A - Female Thread Adapter
Kistler
Accessories
Mounting force sensors
Sensor mounting
Powered by
CAD模型選擇
{kistler/09_accessories/02_mounting_force_sensors/02_sensor_mounting/9584a.prj},{NB=KISTLER Typ 9584A1},{IDNR=},{TYP=9584A1},{DB=Datenblatt},{D1=26},{D5=36.5},{D2=14},{D4=5.3},{D6=9.0},{H=14},{N=7.0},{P=M12},{PX=12.000},{T=2.0},{T1=1.2},{A=0.250},{A1=45.000},{B=1.200},{B1=45.000},{C=0.200},{C1=45.000},{SAP=000000000018007935},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
[mm]
D5
[mm]
D2
[mm]
D4
[mm]
D6
[mm]
H
[mm]
N
[mm]
P
Thread
ⁿ/ₐ
T
[mm]
T1
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 9584A9
9584A9
14
20.0
6
3.2
5.6
8
3.0
M4
2.0
1.2
000000000018007939
KISTLER Type 9584A0
9584A0
21
30.0
10
4.3
7.5
11
5.0
M8
2.0
0.7
000000000018007934
KISTLER Type 9584A1
9584A1
26
36.5
14
5.3
9.0
14
7.0
M12
2.0
1.2
000000000018007935
KISTLER Type 9584A2
9584A2
40
56.0
21
8.4
14.0
21
9.0
M18
2.0
2.0
000000000018007936
KISTLER Type 9584A4
9584A4
70
100.0
30
13.0
20.0
30
13.5
M27
2.5
3.0
000000000018007937
KISTLER Type 9584A6
9584A6
105
150.0
52
17.0
26.0
48
17.0
M42
2.5
3.0
000000000018007938
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求