9580A - Flange
Kistler
Accessories
Mounting force sensors
Sensor mounting
Powered by
CAD模型選擇
{kistler/09_accessories/02_mounting_force_sensors/02_sensor_mounting/9580a.prj},{NB=KISTLER Typ 9580A2},{IDNR=},{TYP=9580A2},{DB=Datenblatt},{D1=40},{D=100},{DD1=78},{D2=21},{D3=13.5},{D4=8.4},{D5=18.0},{D6=14.0},{H2=22},{T1=2.0},{N=9.0},{P=1.0},{VERS=1},{IC=0.200},{AC=1.000},{SAP=000000000018007922},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
[mm]
D
[mm]
DD1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H2
[mm]
T1
[mm]
N
[mm]
P
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 9580A9
9580A9
14
40
30
6
4.5
3.2
4.5
5.6
8
2.0
3.0
0.4
000000000018007927
KISTLER Type 9580A0
9580A0
21
62
50
10
5.5
4.3
8.5
7.5
11
2.0
5.0
0.8
000000000018007920
KISTLER Type 9580A1
9580A1
26
70
55
14
6.6
5.3
12.0
9.0
13
2.0
6.0
0.8
000000000018007921
KISTLER Type 9580A2
9580A2
40
100
78
21
13.5
8.4
18.0
14.0
22
2.0
9.0
1.0
000000000018007922
KISTLER Type 9580A4
9580A4
70
180
135
30
17.0
13.0
25.0
20.0
30
2.5
13.0
2.0
000000000018007923
KISTLER Type 9580A6
9580A6
105
220
180
52
21.0
17.0
31.0
26.0
48
2.5
17.0
2.0
000000000018007924
KISTLER Type 9580A7
9580A7
0
27
20
0
2.7
0.0
2.7
5.5
7
0.0
2.6
0.4
000000000018007925
KISTLER Type 9580A8
9580A8
0
35
27
0
3.2
0.0
4.3
8.0
8
0.0
4.5
0.4
000000000018007926
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求