4504B - Torque Measuring Flange
Kistler
Torque
Rotating sensors DMS
Powered by
CAD模型選擇
{kistler/03_torque/02_rotating_sensors_dms/4504a_asmtab.prj},{NB=KISTLER Typ 4504B500B1N1},{TYP=4504B},{BG=3},{MN=500},{MX=500},{DB=Datenblatt},{MA=100},{VERS=4},{AS=B1},{DZ=N1},{ALPHA=0.000},{B1=40.5},{B2=13.0},{B3=40.5},{B4=40.5},{B5=12.5},{E1=3},{E2=3.0},{D1=110},{D2=110},{D3=228},{D4=155},{D5=175},{D6=179},{TK=133},{G=M12},{H=185.5},{I=13.0},{J=20},{M=17},{PPATH=4504a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
BG
Size
ⁿ/ₐ
MN
Rated torque
[Nm]
MA
Fastening torque
[Nm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
E1
[mm]
E2
[mm]
D1
Ød1 g5
[mm]
D2
Ød2 H6
[mm]
D3
Ød3
[mm]
D4
Ød4
[mm]
D5
Ød5
[mm]
D6
Ød6
[mm]
TK
TKØ
[mm]
G
Thread
ⁿ/ₐ
H
[mm]
I
Øi
[mm]
J
Øj
[mm]
M
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 4504B50B1N1
4504B
1
50
14
40.5
6.5
25.0
25.0
8.5
3
2.5
75
75
172
100
120
124
87
M6
157.5
6.4
11
17
000000000018003311
KISTLER Type 4504B100B1N1
4504B
1
100
14
40.5
6.5
25.0
25.0
9.5
3
2.5
75
75
172
100
120
124
87
M6
157.5
6.4
11
17
000000000018003227
KISTLER Type 4504B200B1N1
4504B
2
200
34
40.5
8.5
30.5
30.5
10.2
3
2.5
90
90
192
120
140
144
105
M8
167.5
8.4
14
17
000000000018003255
KISTLER Type 4504B500B1N1
4504B
3
500
100
40.5
13.0
40.5
40.5
12.5
3
3.0
110
110
228
155
175
179
133
M12
185.5
13.0
20
17
000000000018003299
KISTLER Type 4504B1KB1N1
4504B
3
1000
115
40.5
13.0
40.5
40.5
12.5
3
3.0
110
110
228
155
175
179
133
M12
185.5
13.0
20
17
000000000018003243
KISTLER Type 4504B2KB1N1
4504B
4
2000
185
42.5
16.0
42.5
42.5
12.5
3
4.0
140
140
263
190
210
214
165
M14
202.5
15.0
22
17
000000000018003273
KISTLER Type 4504B3KB1N1
4504B
4
3000
185
42.5
22.0
55.0
42.5
18.0
3
4.0
140
140
263
190
210
214
165
M14
202.5
15.0
22
17
000000000018003286
KISTLER Type 4504B5KB1N1
4504B
5
5000
400
64.0
21.0
64.0
64.0
24.0
3
4.0
174
174
311
238
255
259
206
M18
226.5
19.0
30
34
000000000018003324
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4520A - Basic Line Torque Sensor
Kistler
17.05.2024
4510B - Torque Measuring Flange
Kistler
17.05.2024
4542A Stator - KiTorq Stator
Kistler
17.05.2024
4503B - Torque Sensor with Dual-Range-Option
Kistler
17.05.2024
4550A Rotor - KiTorq Rotor
Kistler
04.04.2024
4503A - Torque Sensor
Kistler
04.04.2024
9277A25 - Quartz Torque Dynamometer
Kistler
17.05.2024
4541A - KiTorq Stator
Kistler
17.05.2024
Differential pressure gauge DM 2 D - Futura series, Multi-Fix series, Stand...
Knocks Fluid-Technik
26.08.2021
Regulator plate ISO 1 - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Differential pressure gauge - Futura series, Multi-Fix series, Standard ser...
Knocks Fluid-Technik
26.08.2021
Bowl BG0, BG1 (PC - AM) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (PC - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (M - HA) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求