4501A R - Torque Sensor
Kistler
Torque
Rotating sensors DMS
Powered by
CAD模型選擇
{kistler/03_torque/02_rotating_sensors_dms/4501a_r_asmtab.prj},{NB=KISTLER Typ 4501A50R},{TYP=4501A50R},{M=50},{DB=Data sheet},{A=108},{B=38},{C=58},{D=44},{E=19.0},{F=30},{G=19.0},{H=6},{I=22.0},{K=53.0},{L=32},{N=19},{O=23.0},{AL=1000},{PPATH=4501a_r_asmtpl.prj},{SAP=000000000018002415},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
M
Measuring Range
[Nm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
N
Ø g6
ⁿ/ₐ
O
[mm]
AL
Axial force (max.)
[N]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 4501A10R
4501A10R
10
108
38
58
44
19.0
30
19.0
6
22.0
32
19
23.0
150
000000000018002341
KISTLER Type 4501A20R
4501A20R
20
108
38
58
44
19.0
30
19.0
6
22.0
32
19
23.0
550
000000000018002382
KISTLER Type 4501A50R
4501A50R
50
108
38
58
44
19.0
30
19.0
6
22.0
32
19
23.0
1000
000000000018002415
KISTLER Type 4501A100R
4501A100R
100
108
38
58
44
19.0
30
19.0
6
22.0
32
19
23.0
1800
000000000018002337
KISTLER Type 4501A200R
4501A200R
200
182
73
90
57
36.5
60
36.5
5
28.5
63
38
28.5
4000
000000000018002377
KISTLER Type 4501A500R
4501A500R
500
182
73
90
57
36.5
60
36.5
5
28.5
63
38
28.5
6000
000000000018002412
KISTLER Type 4501A1KR
4501A1KR
1000
182
73
90
57
36.5
60
36.5
5
28.5
63
38
28.5
6000
000000000018002372
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求