目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2018 - Telescopic slides Double-T form
KIPP USA
Telescopic slides
Powered by
CAD模型選擇
{kipp_usa/telescopic_slides/21336_asmtab.prj},{NB=K2018.14309300},{BESTKIPPUSA=K2018.1430930},{FORM=A},{AUSF=Gewindebohrung},{GR=43},{B=43},{S=0},{D=M8},{H=44},{L=930},{COY=2506},{COZ=833},{ANZAHL=12},{GEW=9.8900},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245818037},{FILTER=NORELEM,KIPP,KIPP_USA,},{CX=966.000},{TYP=13.000},{PPATH=21336_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
Görße
[mm]
B
height
[mm]
D
diameter
ⁿ/ₐ
H
width
[mm]
L
Length
[mm]
COY
COYS
[N]
COZ
[N]
ANZAHL
Anzahl Bohrungen
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Zolltarifnummer USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2018.1280210
K2018.1280210
A
Gewindebohrung
28
28
M5
26
210
432
302
3
0.8535
Yes
4059245817917
31.12.2099
98% availability of produ...
K2018.1280370
K2018.1280370
A
Gewindebohrung
28
28
M5
26
370
968
471
5
1.4900
Yes
4059245817924
31.12.2099
98% availability of produ...
K2018.1280450
K2018.1280450
A
Gewindebohrung
28
28
M5
26
450
1169
385
6
1.8400
Yes
4059245817931
31.12.2099
98% availability of produ...
K2018.1280530
K2018.1280530
A
Gewindebohrung
28
28
M5
26
530
1107
325
7
2.1900
Yes
4059245817948
31.12.2099
98% availability of produ...
K2018.1350370
K2018.1350370
A
Gewindebohrung
35
35
M6
34
370
1025
718
5
2.1900
Yes
4059245817955
31.12.2099
98% availability of produ...
K2018.1350450
K2018.1350450
A
Gewindebohrung
35
35
M6
34
450
1250
793
6
2.7500
Yes
4059245817962
31.12.2099
98% availability of produ...
K2018.1350530
K2018.1350530
A
Gewindebohrung
35
35
M6
34
530
1685
728
7
3.2400
Yes
4059245817979
31.12.2099
98% availability of produ...
K2018.1350610
K2018.1350610
A
Gewindebohrung
35
35
M6
34
610
1908
626
8
3.7100
Yes
4059245817986
31.12.2099
98% availability of produ...
K2018.1430450
K2018.1430450
A
Gewindebohrung
43
43
M8
44
450
1828
1279
6
4.7500
Yes
4059245817993
31.12.2099
98% availability of produ...
K2018.1430530
K2018.1430530
A
Gewindebohrung
43
43
M8
44
530
2375
1434
7
5.6100
Yes
4059245818006
31.12.2099
98% availability of produ...
K2018.1430610
K2018.1430610
A
Gewindebohrung
43
43
M8
44
610
2934
1300
8
6.4850
Yes
4059245818013
31.12.2099
98% availability of produ...
K2018.1430770
K2018.1430770
A
Gewindebohrung
43
43
M8
44
770
3055
1016
10
8.1400
Yes
4059245818020
31.12.2099
98% availability of produ...
K2018.1430930
K2018.1430930
A
Gewindebohrung
43
43
M8
44
930
2506
833
12
9.8900
Yes
4059245818037
31.12.2099
98% availability of produ...
K2018.2280210
K2018.2280210
B
Senkbohrung
28
28
for screw M5
26
210
432
302
3
0.8464
Yes
4059245818044
31.12.2099
98% availability of produ...
K2018.2280370
K2018.2280370
B
Senkbohrung
28
28
for screw M5
26
370
968
471
5
1.4900
Yes
4059245818051
31.12.2099
98% availability of produ...
K2018.2280450
K2018.2280450
B
Senkbohrung
28
28
for screw M5
26
450
1169
385
6
1.8300
Yes
4059245818068
31.12.2099
98% availability of produ...
K2018.2280530
K2018.2280530
B
Senkbohrung
28
28
for screw M5
26
530
1107
325
7
2.1530
Yes
4059245818075
31.12.2099
98% availability of produ...
K2018.2350370
K2018.2350370
B
Senkbohrung
35
35
for screw M6
34
370
1025
718
5
2.1100
Yes
4059245818082
31.12.2099
98% availability of produ...
K2018.2350450
K2018.2350450
B
Senkbohrung
35
35
for screw M6
34
450
1250
793
6
2.7300
Yes
4059245818099
31.12.2099
98% availability of produ...
K2018.2350530
K2018.2350530
B
Senkbohrung
35
35
for screw M6
34
530
1685
728
7
3.2300
Yes
4059245818105
31.12.2099
98% availability of produ...
K2018.2350610
K2018.2350610
B
Senkbohrung
35
35
for screw M6
34
610
1908
626
8
3.7100
Yes
4059245818112
31.12.2099
98% availability of produ...
K2018.2430450
K2018.2430450
B
Senkbohrung
43
43
for screw M8
44
450
1828
1279
6
4.7000
Yes
4059245818129
31.12.2099
98% availability of produ...
K2018.2430530
K2018.2430530
B
Senkbohrung
43
43
for screw M8
44
530
2375
1434
7
5.5600
Yes
4059245818136
31.12.2099
98% availability of produ...
K2018.2430610
K2018.2430610
B
Senkbohrung
43
43
for screw M8
44
610
2934
1300
8
6.3700
Yes
4059245818143
31.12.2099
98% availability of produ...
K2018.2430770
K2018.2430770
B
Senkbohrung
43
43
for screw M8
44
770
3055
1016
10
8.0700
Yes
4059245818150
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
21054 - Guide rails Teflon-coated
norelem
26.06.2024
21240 - Guide rails DryLin® W single
norelem
26.06.2024
K2019 - Telescopic slides double arrangement
KIPP
27.05.2024
HGS - Steel or aluminum telescopic rail, full extension, high rigidity, dou...
Rollon
24.11.2021
K2073 - Telescopic slides, steel compact, full extension, load capacity up ...
KIPP
27.05.2024
21050 - Guide rails for cross rollers
norelem
26.06.2024
21338 - Telescopic slides double arrangement
norelem
26.06.2024
21336 - Telescopic slides Double-T form
norelem
26.06.2024
K2019 - Telescopic slides double arrangement
KIPP USA
05.06.2024
21210 - Miniature linear guide system DryLin® T
norelem
26.06.2024
HGT - Steel, stainless steel or aluminum telescopic rail, full extension, d...
Rollon
24.11.2021
21090 - Mounting plates horizontal
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求