目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0096 - Toggle presses for pneumatic operation
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/push-pull_clamps/05870_asmtab.prj},{NB=K0096.0600 (GESCHLOSSEN)},{A=150},{A1=95},{A2=94},{A3=47.5},{A4=52.5},{B=100},{B1=80},{D=9},{D1=14},{H=432},{H1=30},{H2=75},{L=30},{S=25},{F2=6000},{HZ=60},{GEW=4.5600},{EAN=4059245035724},{L1=41},{C1=14},{TYP=1.000},{NDM=8},{A1P=25.000},{A2P=36.500},{A3P=0.000},{B1P=33.400},{D1P=14.000},{L1P=38.000},{DP=5.500},{ROTX=42.113},{ROT1X=84.571},{ROT2X=83.800},{ROT3X=-0.600},{HUB2X=-2.400},{BESTKIPPUSA=K0096.0600},{M=M 8},{R=G 1/8},{F1=5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,},{DRUCK=2-6},{LUFT=0.09 dm³},{INFO=Info},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,KIPP_USA},{SPANNER=05845-0600},{ZTNUSA=},{PPATH=05870_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
M
thread
ⁿ/ₐ
S
stroke
[mm]
R
Anschluss
[N]
F1
Thrust rod extended / Clamping force F1 N
[N]
F2
Holding force
[N]
DRUCK
operating pressure
[bar]
LUFT
Air consumption per up-and-down stroke
[dm 3]
HZ
number of strokes per min. at 6 bar
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
FILTER
Filter
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0096.0600
K0096.0600
150
95
94
47.5
52.5
100
80
9
14
432
30
75
30
M 8
25
G 1/8
5mm/320N, 10mm/430N, 15mm...
6000
2-6
0.09 dm³
60
4.5600
Yes
4059245035724
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0096.1200
K0096.1200
192
115
112
57.0
63.0
120
95
11
20
575
40
100
40
M 10
32
G 1/8
5mm/1200N, 10mm/1400N, 15...
12000
2-6
0.28 dm³
50
9.6200
Yes
4059245035731
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0096.2500
K0096.2500
238
145
142
71.0
79.0
150
125
11
25
748
50
120
60
M 12
50
G 1/4
5mm/1400N, 10mm/1600N, 15...
25000
2-6
0.60 dm³
45
23.6000
Yes
4059245035748
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求