目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1562 - Lift and turn latches stainless steel
KIPP USA
Quarter-turn locks, compression latches
Powered by
CAD模型選擇
{kipp_usa/quarter-turn_locks_compression_latches/k1562.prj},{NB=K1562.110},{D=6},{D1=19},{D2=32},{D3=11},{H=23},{H1=15.5},{H2=8.6},{H3=0.0},{L=9.5},{L1=19.0},{L2=21.0},{SW=17},{SPANNKRAFT=6},{SCHERKRAFT=1.1},{AUSZUGSKRAFT=0.25},{GEW=0.0650},{EAN=4059245507023},{NDM=16.000},{ST=1.000},{XA=7.200},{XB=1.500},{XC=2.000},{XD=4.000},{XE=3.000},{XF=14.200},{XG=52.000},{XH=1.000},{XI=0.500},{XJ=2.515},{XK=3.300},{XL=3.500},{BESTKIPPUSA=K1562.11},{FORM=A},{AUSF=mit Kopf},{D4=-},{M=M16x1},{L5=13.5},{T=3},{TEMP=≤180 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
L5
Length
ⁿ/ₐ
T
height max.
[mm]
SW
Width across flats
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1562.11
K1562.11
A
mit Kopf
6
19
32
11
-
23
15.5
8.6
0.0
9.5
19.0
21.0
M16x1
13.5
3
17
6
1.1
0.25
≤180 °C
0.0650
Yes
4059245507023
31.12.2099
98% Warenverfügbarkeit. N...
K1562.12
K1562.12
B
ohne Kopf
6
0
19
11
20
23
19.5
0.0
29.5
9.5
0.0
0.0
M16x1
0
10-27
17
6
1.1
0.25
≤180 °C
0.0500
Yes
4059245507030
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求