目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0498 - Linear actuator connector clamps, stainless steel, flange
KIPP USA
Tube Connectors
Powered by
CAD模型選擇
{kipp_usa/profilverbinder/29130_1.prj},{NB=K0498.130},{TYP=30},{A=55},{B=59.0},{C=78},{D=7.0},{M1=30},{M2=60},{M3=40},{M4=0},{M5=53},{GEW=0.3530},{EAN=4059245494590},{TYP1=2},{SCHL=30},{XA=40.0},{XB=37.0},{XC=18.0},{XD=38.0},{XE=8.0},{XF=15.5},{XG=7.0},{XH=23.0},{XI=10.0},{XJ=32.4},{XK=22.0},{XL=6.0},{XM=13.0},{XN=8.5},{XO=24.5},{XP=8.0},{XQ=4.5},{XR=2.5},{XS=28.0},{XT=21.0},{XU=8.5},{XV=9.0},{XW=40},{BESTKIPPUSA=K0498.130},{V1=M 8 x 30},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{GEWINDE=M 8},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
TYP
Type
[mm]
A
width of plate
[mm]
B
total length
[mm]
C
length of plate
[mm]
D
borehole
[mm]
M1
distance
[mm]
M2
distance
[mm]
M3
distance
[mm]
V1
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0498.130
K0498.130
30
55
59.0
78
7.0
30
60
40
M 8 x 30
0.3530
Yes
4059245494590
31.12.2099
98% Warenverfügbarkeit. N...
K0498.140
K0498.140
40
80
80.0
80
9.0
42
60
60
M 10 x 35
0.8055
Yes
4059245494606
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求