目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0658 - Wing grips “Miniwing” tapped through
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/nowo_grip/06652_3.prj},{NB=K0658.10808},{A=40},{B=16},{D2=14.6},{H=19.8},{H1=19.0},{H2=4.0},{T=14},{GEW=0.0130},{EAN=4059245819546},{NDM=8.000},{NDM1=0.3125},{TYP=1.000},{TAB=1.000},{TAB1=1.000},{HX=21},{XA=15.000},{XB=7.000},{XC=11.000},{XD=0.550},{XE=1.000},{XF=10.000},{XG=5.000},{XH=1.500},{XI=70.000},{XJ=16.000},{XK=13.500},{XL=2.500},{XM=5.000},{XN=13.250},{XO=1.520},{XP=10.0},{BESTKIPPUSA=K0658.10808},{AUSF=Buchse Edelstahl},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0658.1004
K0658.1004
bush in steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0068
Yes
4059245117987
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1005
K0658.1005
bush in steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
4059245117994
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1006
K0658.1006
bush in steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0056
Yes
4059245118007
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1806
K0658.1806
bush in steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819515
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1808
K0658.1808
bush in steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819522
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10004
K0658.10004
bush in stainless steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0070
Yes
4059245117956
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10005
K0658.10005
bush in stainless steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
4059245117963
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10006
K0658.10006
bush in stainless steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0058
Yes
4059245117970
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10806
K0658.10806
bush in stainless steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819539
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10808
K0658.10808
bush in stainless steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819546
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10AE
K0658.10AE
bush in steel
28
13
8-32
12.0
14.3
13.4
2.4
10
0.0069
Yes
4059245415571
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10A1
K0658.10A1
bush in steel
28
13
10-32
12.0
14.3
13.4
2.4
8
0.0066
Yes
4059245415557
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10A2
K0658.10A2
bush in steel
28
13
1/4-20
12.0
14.3
13.4
2.4
8
0.0060
Yes
4059245415564
31.12.2099
98% Warenverfügbarkeit. N...
K0658.18A2
K0658.18A2
bush in steel
40
16
1/4-20
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819676
31.12.2099
98% Warenverfügbarkeit. N...
K0658.18A3
K0658.18A3
bush in steel
40
16
5/16-18
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819683
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100AE
K0658.100AE
bush in stainless steel
28
13
8-32
12.0
14.3
13.4
2.4
10
0.0070
Yes
4059245415472
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100A1
K0658.100A1
bush in stainless steel
28
13
10-32
12.0
14.3
13.4
2.4
8
0.0068
Yes
4059245415458
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100A2
K0658.100A2
bush in stainless steel
28
13
1/4-20
12.0
14.3
13.4
2.4
8
0.0058
Yes
4059245415465
31.12.2099
98% Warenverfügbarkeit. N...
K0658.108A2
K0658.108A2
bush in stainless steel
40
16
1/4-20
14.6
19.8
19.0
4.0
8
0.0150
Yes
4059245819690
31.12.2099
98% Warenverfügbarkeit. N...
K0658.108A3
K0658.108A3
bush in stainless steel
40
16
5/16-18
14.6
19.8
19.0
4.0
14
0.0130
Yes
4059245819706
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求