目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0115 - Levelling sets spherical washer with locknut
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/27706.prj},{NB=K0115.1230},{BESTKIPPUSA=K0115.1230},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M60x2},{D2=80},{HMIN=67},{HMAX=67},{B=11},{N=7},{M=3.0},{ALPHA=4°},{F=495.0},{F1=218.00},{GEW=1.9100},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245183357},{NDM=60.000},{ST=2.0},{LH=79.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
ALPHA
Angle Alpha
[°]
F
F kN
[kN]
F1
F1 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0115.0406
K0115.0406
Steel
6.6
M6
M15x1
25
27
5
4
2.0
4°
40.0
36.00
0.0800
Yes
4059245183074
K0115.0506
K0115.0506
Steel
6.6
M6
M20x1
32
32
6
4
2.0
4°
65.0
55.70
0.1632
Yes
4059245183098
K0115.0508
K0115.0508
Steel
9.0
M8
M20x1
32
32
6
4
2.0
4°
65.0
48.00
0.1563
Yes
4059245183111
K0115.0510
K0115.0510
Steel
11.0
M10
M20x1
32
32
6
4
2.0
4°
65.0
37.90
0.1499
Yes
4059245183135
K0115.0710
K0115.0710
Steel
11.0
M10
M30x1,5
45
41
7
5
2.0
4°
120.0
92.90
0.4034
Yes
4059245183159
K0115.0712
K0115.0712
Steel
13.5
M12
M30x1,5
45
41
7
5
2.0
4°
120.0
80.40
0.4276
Yes
4059245183173
K0115.0716
K0115.0716
Steel
17.5
M16
M30x1,5
45
41
7
5
2.0
4°
120.0
45.50
0.3862
Yes
4059245183197
K0115.0916
K0115.0916
Steel
17.5
M16
M40x1,5
58
53
9
6
2.5
4°
210.0
136.00
0.9373
Yes
4059245183210
K0115.0920
K0115.0920
Steel
22.0
M20
M40x1,5
58
53
9
6
2.5
4°
210.0
90.00
0.8840
Yes
4059245183234
K0115.0924
K0115.0924
Steel
26.0
M24
M40x1,5
58
53
9
6
2.5
4°
210.0
37.00
0.7800
Yes
4059245183258
K0115.1020
K0115.1020
Steel
22.0
M20
M50x1,5
70
61
11
6
2.5
4°
330.0
210.00
1.3000
Yes
4059245183272
K0115.1024
K0115.1024
Steel
26.0
M24
M50x1,5
70
61
11
6
2.5
4°
330.0
157.00
1.3480
Yes
4059245183296
K0115.1030
K0115.1030
Steel
33.0
M30
M50x1,5
70
61
11
6
2.5
4°
330.0
53.00
1.2070
Yes
4059245183319
K0115.1224
K0115.1224
Steel
26.0
M24
M60x2
80
67
11
7
3.0
4°
495.0
322.00
1.9770
Yes
4059245183333
K0115.1230
K0115.1230
Steel
33.0
M30
M60x2
80
67
11
7
3.0
4°
495.0
218.00
1.9100
Yes
4059245183357
K0115.04061
K0115.04061
Stainless steel
6.6
M6
M15x1
25
27
5
4
2.0
4°
27.1
24.14
0.0789
Yes
4059245183081
K0115.05061
K0115.05061
Stainless steel
6.6
M6
M20x1
32
32
6
4
2.0
4°
43.4
36.56
0.1664
Yes
4059245183104
K0115.05081
K0115.05081
Stainless steel
9.0
M8
M20x1
32
32
6
4
2.0
4°
43.4
30.86
0.1400
Yes
4059245183128
K0115.05101
K0115.05101
Stainless steel
11.0
M10
M20x1
32
32
6
4
2.0
4°
43.4
23.41
0.1508
Yes
4059245183142
K0115.07101
K0115.07101
Stainless steel
11.0
M10
M30x1,5
45
41
7
5
2.0
4°
84.0
64.01
0.4066
Yes
4059245183166
K0115.07121
K0115.07121
Stainless steel
13.5
M12
M30x1,5
45
41
7
5
2.0
4°
84.0
54.82
0.3934
Yes
4059245183180
K0115.07161
K0115.07161
Stainless steel
17.5
M16
M30x1,5
45
41
7
5
2.0
4°
84.0
28.90
0.3959
Yes
4059245183203
K0115.09161
K0115.09161
Stainless steel
17.5
M16
M40x1,5
58
53
9
6
2.5
4°
148.0
92.90
0.7800
Yes
4059245183227
K0115.09201
K0115.09201
Stainless steel
22.0
M20
M40x1,5
58
53
9
6
2.5
4°
148.0
59.08
0.8913
Yes
4059245183241
K0115.09241
K0115.09241
Stainless steel
26.0
M24
M40x1,5
58
53
9
6
2.5
4°
148.0
20.30
0.8573
Yes
4059245183265
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0119 - Levelling sets spherical washer with locknut
KIPP USA
05.06.2024
GN 6319.1 - Spherical washers
Elesa+Ganter
21.06.2024
K0691 - Spherical levelling washers
KIPP
27.05.2024
27706 - Levelling sets spherical washer with locknut
norelem
26.06.2024
K0115 - Levelling sets spherical washer with locknut
KIPP
27.05.2024
K0691 - Ball head position adjusters
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求