目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
k1164 - Self-aligning pads self-righting
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02081.prj},{NB=K1164.3160},{D2=22.0},{L=0},{L1=24},{L2=40},{T=0},{E=34.0},{SW1=30},{SW2=0},{SD2=28.0},{F=90.0},{GEW=0.2165},{EAN=4059245309535},{TYP=2.0},{TYP1=1.0},{NDM=16.0},{XB=2.0},{XC=1.0},{XD=7.0},{XE=12.0},{XF=40.000},{XG=29.500},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XN=0.000},{XO=0.000},{XP=0.000},{BESTKIPPUSA=K1164.316},{FORM=F},{D1=M16},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=29},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTKIPPUSA
Order No.
[mm]
FORM
Form
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
T
Length
[mm]
E
Length
[mm]
SW1
width across flats
[KN]
SW2
width across flats
[mm]
F
Load rating max. kN (static load only)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1164.106
K1164.106
C
M06
7.0
0
9
13
0
11.0
10
0
8.0
0.0078
Yes
4059245309443
31.12.2099
98% Warenverfügbarkeit. N...
K1164.108
K1164.108
C
M08
9.0
0
12
18
0
15.0
13
0
16.0
0.0190
Yes
4059245309450
31.12.2099
98% Warenverfügbarkeit. N...
K1164.110
K1164.110
C
M10
14.0
0
15
25
0
21.0
19
0
32.0
0.0532
Yes
4059245309467
31.12.2099
98% Warenverfügbarkeit. N...
K1164.112
K1164.112
C
M12
20.0
0
18
36
0
31.0
27
0
64.0
0.1475
Yes
4059245309474
31.12.2099
98% Warenverfügbarkeit. N...
K1164.116
K1164.116
C
M16
22.0
0
24
40
0
34.0
30
0
90.0
0.2180
Yes
4059245309481
31.12.2099
98% Warenverfügbarkeit. N...
K1164.306
K1164.306
F
M06
7.0
0
9
13
0
11.0
10
0
8.0
0.0077
Yes
4059245309498
31.12.2099
98% Warenverfügbarkeit. N...
K1164.308
K1164.308
F
M08
9.0
0
12
18
0
15.0
13
0
16.0
0.0187
Yes
4059245309504
31.12.2099
98% Warenverfügbarkeit. N...
K1164.310
K1164.310
F
M10
14.0
0
15
25
0
21.0
19
0
32.0
0.0525
Yes
4059245309511
31.12.2099
98% Warenverfügbarkeit. N...
K1164.312
K1164.312
F
M12
20.0
0
18
36
0
31.0
27
0
64.0
0.1452
Yes
4059245309528
31.12.2099
98% Warenverfügbarkeit. N...
K1164.316
K1164.316
F
M16
22.0
0
24
40
0
34.0
30
0
90.0
0.2165
Yes
4059245309535
31.12.2099
98% Warenverfügbarkeit. N...
K1164.403
K1164.403
G
M3
9.0
13
0
0
5
11.5
10
6
8.0
0.0059
Yes
4059245309542
31.12.2099
98% Warenverfügbarkeit. N...
K1164.404
K1164.404
G
M4
12.0
18
0
0
6
15.0
13
8
16.0
0.0142
Yes
4059245309559
31.12.2099
98% Warenverfügbarkeit. N...
K1164.405
K1164.405
G
M5
18.0
25
0
0
8
21.9
19
10
32.0
0.0428
Yes
4059245309566
31.12.2099
98% Warenverfügbarkeit. N...
K1164.406
K1164.406
G
M6
26.0
36
0
0
10
31.2
27
16
64.0
0.1279
Yes
4059245309573
31.12.2099
98% Warenverfügbarkeit. N...
K1164.408
K1164.408
G
M8
30.0
40
0
0
12
34.6
30
17
90.0
0.1788
Yes
4059245309580
31.12.2099
98% Warenverfügbarkeit. N...
K1164.603
K1164.603
J
M3
9.0
13
0
0
5
11.5
10
6
8.0
0.0058
Yes
4059245309597
31.12.2099
98% Warenverfügbarkeit. N...
K1164.604
K1164.604
J
M4
12.0
18
0
0
6
15.0
13
8
16.0
0.0138
Yes
4059245309603
31.12.2099
98% Warenverfügbarkeit. N...
K1164.605
K1164.605
J
M5
18.0
25
0
0
8
21.9
19
10
32.0
0.0421
Yes
4059245309610
31.12.2099
98% Warenverfügbarkeit. N...
K1164.606
K1164.606
J
M6
26.0
36
0
0
10
31.2
27
16
64.0
0.1253
Yes
4059245309627
31.12.2099
98% Warenverfügbarkeit. N...
K1164.608
K1164.608
J
M8
30.0
40
0
0
12
34.6
30
17
90.0
0.1766
Yes
4059245309634
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K2053 - Swing clamps, heavy duty extended clamping travel
KIPP
03.06.2024
K0925 - Swing clamps mini, with cam lever
KIPP
03.06.2024
K0296 - Feet with threaded pin to DIN 6320 (edition 1971)
KIPP USA
05.06.2024
K0282 - Self-aligning pads
KIPP USA
05.06.2024
K1105 - Rest pads pin form, external thread
KIPP USA
05.06.2024
K0294 - Rest pads
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求