目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0359 - Precision Indexing Plungers with tapered pins
KIPP USA
Indexing Plungers
Precision Indexing Plungers
Powered by
CAD模型選擇
{kipp_usa/arretierbolzen/precision_indexing_plungers/03182.prj},{NB=K0359.025_ENTSPANNT},{D=25},{D1=38},{D2=42},{D3=50},{L1=51.0},{L2=58.5},{L3=13},{L5=3.0},{L6=60},{H=6},{F1=39},{F2=73},{GEW=0.6478},{EAN=4059245021390},{NDM=10},{GD=40},{GD2=19.0},{GD3=23},{GH=51.0},{GH1=4.0},{GT=14},{GH2=3.5},{ZZ=0.0},{NDM1=10.000},{XA=0.300},{XB=1.000},{XC=2.000},{XD=3.000},{XE=42.000},{XF=38.000},{XG=2.000},{XH=35.000},{XI=4.500},{XJ=31.000},{XK=50.000},{XL=5.500},{XM=1.100},{XN=24.000},{XO=27.200},{XQ=10.000},{XR=2.500},{XT=1.000},{XU=60.000},{XV=12.000},{XW=4.000},{XX=10.000},{XY=6.000},{BESTKIPPUSA=K0359.025},{FORM=A},{AUSF=Standardausführung},{L=130},{GW=M 10},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
H
stroke
[mm]
F1
inital spring force F1
[N]
F2
final spring force F1
[N]
GW
Internal thread of grip ball
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0359.010
K0359.010
A
standard version
10
16
19
25
75
25.0
30.5
13
2.5
31
6
19
29
M 6
0.0783
Yes
4059245021352
98% Warenverfügbarkeit. N...
31.12.2099
K0359.012
K0359.012
A
standard version
12
20
23
32
87
33.0
40.5
13
3.0
35
6
22
35
M 8
0.1346
Yes
4059245021369
98% Warenverfügbarkeit. N...
31.12.2099
K0359.016
K0359.016
A
standard version
16
25
28
40
102.5
41.5
49.0
13
3.0
42
6
30
50
M 10
0.2262
Yes
4059245021376
98% Warenverfügbarkeit. N...
31.12.2099
K0359.020
K0359.020
A
standard version
20
30
33
40
110.5
41.5
49.0
13
3.0
50
6
46
63
M 10
0.3461
Yes
4059245021383
98% Warenverfügbarkeit. N...
31.12.2099
K0359.025
K0359.025
A
standard version
25
38
42
50
130
51.0
58.5
13
3.0
60
6
39
73
M 10
0.6478
Yes
4059245021390
98% Warenverfügbarkeit. N...
31.12.2099
K0359.110
K0359.110
B
locking Version
10
16
19
25
75
25.0
30.5
13
2.5
31
6
19
29
M 6
0.0783
Yes
4059245021406
98% Warenverfügbarkeit. N...
31.12.2099
K0359.112
K0359.112
B
locking Version
12
20
23
32
87
33.0
40.5
13
3.0
35
6
22
35
M 8
0.1351
Yes
4059245021413
98% Warenverfügbarkeit. N...
31.12.2099
K0359.116
K0359.116
B
locking Version
16
25
28
40
102.5
41.5
49.0
13
3.0
42
6
30
50
M 10
0.2293
Yes
4059245021420
98% Warenverfügbarkeit. N...
31.12.2099
K0359.120
K0359.120
B
locking Version
20
30
33
40
110.5
41.5
49.0
13
3.0
50
6
46
63
M 10
0.3477
Yes
4059245021437
98% Warenverfügbarkeit. N...
31.12.2099
K0359.125
K0359.125
B
locking Version
25
38
42
50
130
51.0
58.5
13
3.0
60
6
39
73
M 10
0.6477
Yes
4059245021444
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0360 - Tapered Bushingss
KIPP USA
05.06.2024
K0361 - Precision Indexing Plungers with cylindrical pins
KIPP USA
05.06.2024
K0362 - Cylindrical Bushings
KIPP USA
05.06.2024
N 081 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N 284. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 418S. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / IS...
Tecnorm
09.08.2016
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
08.08.2016
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
N 065. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
09.08.2016
N 511 Ball retainer with Retainer holder - Guide elements
Tecnorm
08.08.2016
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
N 217 Guide coloumn with gutter - Guide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求