Aluminum-Bronze Screw Gears (AN)
KHK KOHARA GEAR
Screw Gears
Powered by
CAD模型選擇
{khk/screw_gears/aluminum_bronze_screw_gears_an.prj},{NB=AN2-15RJ19On},{CN=AN2-15RJ19},{DS=R},{M=2.0},{Z=15},{A=19},{B=35},{C=42.43},{D=46.43},{E=20},{F=15},{G=35},{S=S1K},{R=0.5},{N=0.5},{L=0.5},{K=6},{KD=2.8},{M1=M5},{J=7.5},{TOOTH=On},{NEW=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
DS
Direction of Spiral
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
S
Shape
ⁿ/ₐ
K
Key width
[mm]
KD
Key depth
[mm]
M1
Tap size
[mm]
J
Mounting hole position
[mm]
NEW
ⁿ/ₐ
AN1-13R
AN1-13R
R
1.0
13
6
15
18.38
20.38
10
10
20
S1
0
0.0
0
0.0
0
AN1-13L
AN1-13L
L
1.0
13
6
15
18.38
20.38
10
10
20
S1
0
0.0
0
0.0
0
AN1-15R
AN1-15R
R
1.0
15
6
18
21.21
23.21
10
10
20
S1
0
0.0
0
0.0
0
AN1-15L
AN1-15L
L
1.0
15
6
18
21.21
23.21
10
10
20
S1
0
0.0
0
0.0
0
AN1.5-10R
AN1.5-10R
R
1.5
10
8
16
21.21
24.21
15
10
25
S1
0
0.0
0
0.0
0
AN1.5-10L
AN1.5-10L
L
1.5
10
8
16
21.21
24.21
15
10
25
S1
0
0.0
0
0.0
0
AN1.5-13R
AN1.5-13R
R
1.5
13
10
23
27.58
30.58
15
10
25
S1
0
0.0
0
0.0
0
AN1.5-13L
AN1.5-13L
L
1.5
13
10
23
27.58
30.58
15
10
25
S1
0
0.0
0
0.0
0
AN1.5-15R
AN1.5-15R
R
1.5
15
10
25
31.82
34.82
15
10
25
S1
0
0.0
0
0.0
0
AN1.5-15L
AN1.5-15L
L
1.5
15
10
25
31.82
34.82
15
10
25
S1
0
0.0
0
0.0
0
AN2-10R
AN2-10R
R
2.0
10
12
22
28.28
32.28
20
15
35
S1
0
0.0
0
0.0
0
AN2-10L
AN2-10L
L
2.0
10
12
22
28.28
32.28
20
15
35
S1
0
0.0
0
0.0
0
AN2-13R
AN2-13R
R
2.0
13
12
30
36.77
40.77
20
15
35
S1
0
0.0
0
0.0
0
AN2-13L
AN2-13L
L
2.0
13
12
30
36.77
40.77
20
15
35
S1
0
0.0
0
0.0
0
AN2-15R
AN2-15R
R
2.0
15
12
35
42.43
46.43
20
15
35
S1
0
0.0
0
0.0
0
AN2-15L
AN2-15L
L
2.0
15
12
35
42.43
46.43
20
15
35
S1
0
0.0
0
0.0
0
AN2.5-10R
AN2.5-10R
R
2.5
10
12
26
35.36
40.36
22
16
38
S1
0
0.0
0
0.0
0
AN2.5-10L
AN2.5-10L
L
2.5
10
12
26
35.36
40.36
22
16
38
S1
0
0.0
0
0.0
0
AN2.5-13R
AN2.5-13R
R
2.5
13
15
35
45.96
50.96
22
16
38
S1
0
0.0
0
0.0
0
AN2.5-13L
AN2.5-13L
L
2.5
13
15
35
45.96
50.96
22
16
38
S1
0
0.0
0
0.0
0
AN2.5-15R
AN2.5-15R
R
2.5
15
15
40
53.03
58.03
22
16
38
S1
0
0.0
0
0.0
0
AN2.5-15L
AN2.5-15L
L
2.5
15
15
40
53.03
58.03
22
16
38
S1
0
0.0
0
0.0
0
AN3-10R
AN3-10R
R
3.0
10
15
34
42.43
48.43
25
18
43
S1
0
0.0
0
0.0
0
AN3-10L
AN3-10L
L
3.0
10
15
34
42.43
48.43
25
18
43
S1
0
0.0
0
0.0
0
AN3-13R
AN3-13R
R
3.0
13
20
45
55.15
61.15
25
18
43
S1
0
0.0
0
0.0
0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求