目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.5 - Compression springs - Ultra heavy load
Kern
Standard parts for injection, compression moulds and diecasting tools
Springs & Elastomers
Powered by
CAD模型選擇
{kern/moulds/springs_and_elastomers/3410_p5.prj},{NB=3410.5 - 32 x 203(0)},{IDNR=},{SX=0.00},{F1=6171},{S1=20.0},{F2=7405},{S2=24.0},{FN=9257},{SN=30.45},{FBL=13680},{SBL=45},{CC=304},{DD2=16.0},{DD1=32.0},{LO=203},{NP=5},{DE1=31.700},{B=7.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (10%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (12%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (15%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
NP
ⁿ/ₐ
3410.5 - 25 x 64
4122
6.4
4959
7.7
6182
9.60
8372
13
644
12.5
25.0
64
25
3410.5 - 25 x 76
4226
7.6
5060
9.1
6338
11.40
8896
16
556
12.5
25.0
76
20
3410.5 - 25 x 89
4112
8.9
4943
10.7
6168
13.40
9240
20
462
12.5
25.0
89
20
3410.5 - 25 x 102
3978
10.2
4758
12.2
5967
15.30
8970
23
390
12.5
25.0
102
20
3410.5 - 25 x 115
4140
11.5
4968
13.8
6210
17.30
9360
26
360
12.5
25.0
115
10
3410.5 - 25 x 127
4140
12.7
4955
15.2
6210
19.10
9128
28
326
12.5
25.0
127
10
3410.5 - 25 x 152
3876
15.2
4641
18.2
5814
22.80
8670
34
255
12.5
25.0
152
10
3410.5 - 25 x 178
4094
17.8
4922
21.4
6141
26.70
8970
39
230
12.5
25.0
178
10
3410.5 - 25 x 203
4101
20.3
4929
24.4
6151
30.50
9090
45
202
12.5
25.0
203
10
3410.5 - 25 x 305
4148
30.5
4978
36.6
6222
45.80
8568
63
136
12.5
25.0
305
5
3410.5 - 32 x 64
6892
6.4
8270
7.7
10337
9.60
13998
13
1077
16.0
32.0
64
20
3410.5 - 32 x 76
6642
7.6
7971
9.1
9964
11.40
13984
16
874
16.0
32.0
76
20
3410.5 - 32 x 89
6419
8.9
7702
11.0
9628
13.35
14424
20
721
16.0
32.0
89
10
3410.5 - 32 x 102
6324
10.0
7589
12.0
9486
15.30
14260
23
620
16.0
32.0
102
10
3410.5 - 32 x 115
6440
12.0
7728
14.0
9660
17.25
14560
26
560
16.0
32.0
115
10
3410.5 - 32 x 127
6299
13.0
7559
15.0
9449
19.05
13888
28
496
16.0
32.0
127
10
3410.5 - 32 x 152
6202
15.0
7442
18.0
9302
22.80
13872
34
408
16.0
32.0
152
10
3410.5 - 32 x 178
6280
18.0
7536
21.0
9420
26.70
13759
39
353
16.0
32.0
178
5
3410.5 - 32 x 203
6171
20.0
7405
24.0
9257
30.45
13680
45
304
16.0
32.0
203
5
3410.5 - 32 x 254
6177
25.0
7413
30.0
9266
38.10
15078
62
243
16.0
32.0
254
5
3410.5 - 32 x 305
5978
31.0
7174
37.0
8967
45.75
14700
75
196
16.0
32.0
305
5
3410.5 - 40 x 89
7832
8.9
9416
10.7
11748
13.40
17600
20
880
20.0
40.0
89
10
3410.5 - 40 x 102
7772
10.2
9296
12.2
11659
15.30
17526
23
762
20.0
40.0
102
10
3410.5 - 40 x 115
7809
11.5
9370
13.8
11713
17.30
17654
26
679
20.0
40.0
115
10
3410.5 - 40 x 127
7899
12.7
9454
15.2
11849
19.10
17416
28
622
20.0
40.0
127
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求