目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2315 - Core pins, Ampcoloy
Kern
Standard parts for injection, compression moulds and diecasting tools
Precision elements
Powered by
CAD模型選擇
{kern/moulds/precision_elements/2315.prj},{NB=2315 - 4.5 x 100},{K=3},{L1=5},{RR=0.3},{DD2=8},{DD1=4.5},{L=100},{LX=100,160,200,250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
K
[mm]
L1
[mm]
RR
r
[mm]
DD2
d3
[mm]
DD1
d1
[mm]
2315 - 2 x 100
2
5
0.2
4
2.0
2315 - 2.5 x 100
2
5
0.3
5
2.5
2315 - 2.7 x 100
2
5
0.3
6
2.7
2315 - 3 x 100
3
5
0.3
6
3.0
2315 - 3.2 x 100
3
5
0.3
6
3.2
2315 - 3.5 x 100
3
5
0.3
7
3.5
2315 - 3.7 x 100
3
5
0.3
7
3.7
2315 - 4 x 100
3
5
0.3
8
4.0
2315 - 4.2 x 100
3
5
0.3
8
4.2
2315 - 4.5 x 100
3
5
0.3
8
4.5
2315 - 5 x 100
3
5
0.3
10
5.0
2315 - 5.2 x 100
3
5
0.3
10
5.2
2315 - 6 x 100
5
6
0.5
12
6.0
2315 - 6.2 x 100
5
6
0.5
12
6.2
2315 - 7 x 100
5
6
0.5
12
7.0
2315 - 8 x 100
5
8
0.5
14
8.0
2315 - 8.2 x 100
5
8
0.5
14
8.2
2315 - 10 x 100
5
10
0.5
16
10.0
2315 - 12 x 100
7
12
0.8
20
12.0
2315 - 14 x 100
7
14
0.8
22
14.0
2315 - 16 x 100
7
16
0.8
22
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求