目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2306 - Blad ejector pins, hardened
Kern
Standard parts for injection, compression moulds and diecasting tools
Precision elements
Powered by
CAD模型選擇
{kern/moulds/precision_elements/2306.prj},{NB=2306 - 5.5 x 1.2 x 80},{K=5},{DD1=6.0},{DD2=12},{AA=5.5},{BB=1.2},{L1=80},{L1X=80,100,125,160,200},{DD=0.030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
K
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
AA
a
[mm]
BB
b
[mm]
2306 - 3.5 x 1 x 63
3
4.0
8
3.5
1.0
2306 - 3.8 x 1 x 63
3
4.2
8
3.8
1.0
2306 - 3.8 x 1.2 x 80
3
4.2
8
3.8
1.2
2306 - 4.5 x 1 x 80
3
5.0
10
4.5
1.0
2306 - 4.5 x 1.2 x 80
3
5.0
10
4.5
1.2
2306 - 4.5 x 1.5 x 100
3
5.0
10
4.5
1.5
2306 - 5.5 x 1 x 80
5
6.0
12
5.5
1.0
2306 - 5.5 x 1.2 x 80
5
6.0
12
5.5
1.2
2306 - 5.5 x 1.5 x 100
5
6.0
12
5.5
1.5
2306 - 5.5 x 2 x 100
5
6.0
12
5.5
2.0
2306 - 7.5 x 1.2 x 100
5
8.0
14
7.5
1.2
2306 - 7.5 x 1.5 x 125
5
8.0
14
7.5
1.5
2306 - 7.5 x 2 x 160
5
8.0
14
7.5
2.0
2306 - 9.5 x 1.5 x 160
5
10.0
16
9.5
1.5
2306 - 9.5 x 2 x 200
5
10.0
16
9.5
2.0
2306 - 11.5 x 2 x 200
7
12.0
20
11.5
2.0
2306 - 11.5 x 2.5 x 200
7
12.0
20
11.5
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求