目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2300 - Ejector pins with cylindrical head, clear nitrided
Kern
Standard parts for injection, compression moulds and diecasting tools
Precision elements
Powered by
CAD模型選擇
{kern/moulds/precision_elements/2300.prj},{NB=2300 - 6.5 x 100},{K=5.0},{DD2=12},{DD1=6.5},{L=100},{LX=100,125,160,200,250,315,400,500,630},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
K
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
2300 - 1.5 x 100
1.5
3
1.5
2300 - 2 x 100
2.0
4
2.0
2300 - 2.2 x 100
2.0
4
2.2
2300 - 2.5 x 100
2.0
5
2.5
2300 - 3 x 100
3.0
6
3.0
2300 - 3.2 x 100
3.0
6
3.2
2300 - 3.5 x 100
3.0
7
3.5
2300 - 4 x 100
3.0
8
4.0
2300 - 4.2 x 100
3.0
8
4.2
2300 - 4.5 x 100
3.0
8
4.5
2300 - 5 x 100
3.0
10
5.0
2300 - 5.2 x 100
3.0
10
5.2
2300 - 6 x 100
5.0
12
6.0
2300 - 6.2 x 100
5.0
12
6.2
2300 - 6.5 x 100
5.0
12
6.5
2300 - 7 x 100
5.0
12
7.0
2300 - 8 x 100
5.0
14
8.0
2300 - 8.2 x 100
5.0
14
8.2
2300 - 8.5 x 100
5.0
14
8.5
2300 - 9 x 100
5.0
14
9.0
2300 - 10 x 100
5.0
16
10.0
2300 - 10.2 x 100
5.0
16
10.2
2300 - 10.5 x 100
5.0
16
10.5
2300 - 11 x 100
5.0
16
11.0
2300 - 12 x 100
7.0
20
12.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求