目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2260.1 H - Spacers
Kern
Standard parts for injection, compression moulds and diecasting tools
Guide elements
Powered by
CAD模型選擇
{kern/moulds/guide_elements/2260_1_h.prj},{NB=2260.1 H - 9 x 26},{IDNR=},{DD2=8.5},{HH=9},{DD1=26}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DD2
d2
[mm]
HH
h
[mm]
DD1
d1
[mm]
2260.1 H - 10 x 12
4.5
10
12
2260.1 H - 5 x 14
5.5
5
14
2260.1 H - 10 x 14
5.5
10
14
2260.1 H - 14 x 14
5.5
14
14
2260.1 H - 19 x 14
5.5
19
14
2260.1 H - 5 x 16
5.5
5
16
2260.1 H - 10 x 16
5.5
10
16
2260.1 H - 19 x 16
5.5
19
16
2260.1 H - 9 x 20
8.5
9
20
2260.1 H - 10 x 20
8.5
10
20
2260.1 H - 20 x 20
8.5
20
20
2260.1 H - 9 x 25
8.5
9
25
2260.1 H - 10 x 25
8.5
10
25
2260.1 H - 20 x 25
8.5
20
25
2260.1 H - 9 x 26
8.5
9
26
2260.1 H - 10 x 26
8.5
10
26
2260.1 H - 20 x 26
8.5
20
26
2260.1 H - 30 x 26
8.5
30
26
2260.1 H - 10 x 30
11.0
10
30
2260.1 H - 20 x 30
11.0
20
30
2260.1 H - 30 x 30
11.0
30
30
2260.1 H - 10 x 32
11.0
10
32
2260.1 H - 20 x 32
11.0
20
32
2260.1 H - 10 x 42
11.0
10
42
2260.1 H - 20 x 42
11.0
20
42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求