目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2510 - Quick-release couplings
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2510.prj},{NB=2510 - 9},{IDNR=},{DD1=18},{L1=38},{L3=9},{SW=17},{BAR=15},{C=200 Viton},{DD6=G1/4A},{DD5=9},{M=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
DD1
d1
[mm]
L1
[mm]
L3
[mm]
SW
[mm]
BAR
bar
[mm]
C
°C
ⁿ/ₐ
DD6
d6
ⁿ/ₐ
DD5
d5
[mm]
2510 - 9
18
38
9
17
15
200 Viton
G1/4A
9
2510 - 13
23
38
9
22
10
200 Viton
G3/8A
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求