目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3464 - Locking screws
Kern
Standard parts for injection, compression moulds and diecasting tools
Accessories
Powered by
CAD模型選擇
{kern/moulds/accessories/3464.prj},{NB=3464 - M6 x 8},{IDNR=},{SW=3.0},{ZZ=1.00},{DDPP=4.0},{DD1=M6},{DD1NDM=6.000},{L1X=8,10,12,16,20,25,30},{L1=8},{T=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SW
[mm]
ZZ
z
[mm]
DDPP
dp
[mm]
DD1
d1
ⁿ/ₐ
3464 - M4 x 6
2.0
0.75
2.0
M4
3464 - M5 x 6
2.5
0.75
3.5
M5
3464 - M6 x 8
3.0
1.00
4.0
M6
3464 - M8 x 8
4.0
1.25
5.5
M8
3464 - M10 x 10
5.0
1.50
7.0
M10
3464 - M12 x 12
6.0
1.75
8.5
M12
3464 - M16 x 20
8.0
2.00
12.0
M16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求