目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3460 - Cylinder head cap screws
Kern
Standard parts for injection, compression moulds and diecasting tools
Accessories
Powered by
CAD模型選擇
{kern/moulds/accessories/3460.prj},{NB=3460 - M8 x 25},{IDNR=},{DD2=13.0},{K=8},{SW=6},{L2=22.0},{DD1=M8},{DD1NDM=8},{L1=25},{L1X=25},{T=4.000},{R=0.400},{V=0.800},{E=6.860}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DD2
d2
[mm]
K
[mm]
SW
[mm]
L2
[mm]
DD1
d1
ⁿ/ₐ
3460 - M4 x 8
7.0
4
3
6.4
M4
3460 - M4 x 10
7.0
4
3
8.4
M4
3460 - M4 x 12
7.0
4
3
10.4
M4
3460 - M4 x 16
7.0
4
3
14.4
M4
3460 - M4 x 20
7.0
4
3
18.4
M4
3460 - M4 x 25
7.0
4
3
20.0
M4
3460 - M5 x 10
8.5
5
4
8.0
M5
3460 - M5 x 12
8.5
5
4
10.0
M5
3460 - M5 x 16
8.5
5
4
14.0
M5
3460 - M5 x 20
8.5
5
4
18.0
M5
3460 - M5 x 25
8.5
5
4
22.0
M5
3460 - M6 x 10
10.0
6
5
7.5
M6
3460 - M6 x 12
10.0
6
5
9.5
M6
3460 - M6 x 16
10.0
6
5
13.5
M6
3460 - M6 x 20
10.0
6
5
17.5
M6
3460 - M6 x 25
10.0
6
5
24.0
M6
3460 - M6 x 70
10.0
6
5
18.0
M6
3460 - M8 x 12
13.0
8
6
9.0
M8
3460 - M8 x 16
13.0
8
6
13.0
M8
3460 - M8 x 20
13.0
8
6
17.0
M8
3460 - M8 x 25
13.0
8
6
22.0
M8
3460 - M8 x 30
13.0
8
6
28.0
M8
3460 - M10 x 16
16.0
10
8
12.5
M10
3460 - M10 x 20
16.0
10
8
16.5
M10
3460 - M10 x 25
16.0
10
8
21.5
M10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求