目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3445 - Socket shoulder screws
Kern
Standard parts for injection, compression moulds and diecasting tools
Accessories
Powered by
CAD模型選擇
{kern/moulds/accessories/3445.prj},{NB=3445 - 12.5 x 30},{IDNR=},{DD2=M8},{DD2NDM=8.000},{SW=6.000},{DK=13.000},{KX=8.000},{DD3=19},{K=13},{DD1=12.5},{L=30},{LX=30,40,50,60,70,80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD2
d2
ⁿ/ₐ
DD3
d3
[mm]
K
[mm]
DD1
d1
[mm]
3445 - 10 x 20
M6
15
10
10.0
3445 - 12.5 x 30
M8
19
13
12.5
3445 - 15 x 30
M10
23
15
15.0
3445 - 17.5 x 40
M12
27
18
17.5
3445 - 23 x 50
M16
34
24
23.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求