目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1286.3 B - Prismatic guides, steel
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1286_p3_b.prj},{NB=1286.3 - 300 x FormB39},{IDNR=},{EE=200},{EE1=125},{EE1X=125.000},{HH=39},{HH1=42},{HH2=21},{HH3=40},{TT=13},{TT1=10},{DD=20},{DD1=13.5},{DD3=12},{BB=75},{L=300},{FORM=B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EE
e
[mm]
EE1
e1
ⁿ/ₐ
EE1X
[mm]
HH
h
[mm]
HH1
h1
[mm]
HH2
h2
[mm]
HH3
h3
[mm]
TT
t
[mm]
TT1
t1
[mm]
DD
d
[mm]
DD1
d1
[mm]
DD3
d3
[mm]
BB
b
[mm]
L
[mm]
FORM
Form
[mm]
1286.3 - 150 x FormB
50
-
0.000
39
42
21
40
13
10
20
13.5
12
75
150
B
1286.3 - 200 x FormB
100
-
0.000
39
42
21
40
13
10
20
13.5
12
75
200
B
1286.3 - 250 x FormB
150
100
100.000
39
42
21
40
13
10
20
13.5
12
75
250
B
1286.3 - 300 x FormB
200
125
125.000
39
42
21
40
13
10
20
13.5
12
75
300
B
1286.3 - 150 x FormB
50
-
0.000
52
57
27
60
15
15
26
17.5
16
125
150
B
1286.3 - 200 x FormB
100
-
0.000
52
57
27
60
15
15
26
17.5
16
125
200
B
1286.3 - 250 x FormB
150
100
100.000
52
57
27
60
15
15
26
17.5
16
125
250
B
1286.3 - 300 x FormB
200
125
125.000
52
57
27
60
15
15
26
17.5
16
125
300
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1288 - Guide brackets, bronze with solid lubricant
Kern
26.02.2019
3462 - Countersunk head cap screws
Kern
26.02.2019
3413.1 - Compression springs - round wire
Kern
26.02.2019
811, 812, 893 (Bearings)
NTN Corporation
17.10.2023
Type KRV, KRV�E�EX, KRV�E�ELL, KRV�E�EXLL
NTN Corporation
17.10.2023
Type NUKR�E�EH, NUKR�E�EXH
NTN Corporation
17.10.2023
Type KRT, KRT�E�EX, KRT�E�ELL, KRT�E�EXLL
NTN Corporation
17.10.2023
K,K..T2,K..S,KJ..S,KMJ,KMJ..S,K..ZW,KV..S,K..L1
NTN Corporation
17.10.2023
Type NUKR, NUKR�E�EX
NTN Corporation
17.10.2023
Type AS (Washer)
NTN Corporation
17.10.2023
2310 - Ejector sleeve, nitrided
Kern
26.02.2019
2301 - Ejector pins with cylindrical head, hardened
Kern
26.02.2019
2562.1 - Assembly sleeves
Kern
26.02.2019
2529 - Hose nippels 90°
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求