目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1285.1 - Guide bars with sliding surfaces, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1285_1.prj},{NB=1285.1 - 70 x 200 x 32},{IDNR=},{L1=40},{L2=25},{EE=75},{BB=70},{AA=200},{SS=32},{FORM=B},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
L1
[mm]
L2
[mm]
EE
e
[mm]
BB
b
[mm]
AA
a
[mm]
SS
s
[mm]
FORM
Form
ⁿ/ₐ
1285.1 - 70 x 125 x 32
40
25
75
70
125
32
A
1285.1 - 70 x 150 x 32
40
25
100
70
150
32
A
1285.1 - 70 x 200 x 32
40
25
75
70
200
32
B
1285.1 - 90 x 125 x 45
55
30
75
90
125
45
A
1285.1 - 90 x 150 x 45
55
30
50
90
150
45
B
1285.1 - 90 x 200 x 45
55
30
75
90
200
45
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求