目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1284 - Sliding pads small dimensions, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1284.prj},{NB=1284 - 48 x 125(A)},{IDNR=},{L2=95},{FORM=A},{M=M8},{MM=10.000},{BB2=0},{BB1=48},{L1=125},{R=0.000},{VER=12},{VER1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L2
[mm]
FORM
Form
ⁿ/ₐ
M
ⁿ/ₐ
BB2
B2
[mm]
BB1
b1
[mm]
L1
[mm]
1284 - 18 x 50
20
A
M6
0
18
50
1284 - 18 x 75
45
A
M6
0
18
75
1284 - 18 x 100
70
A
M6
0
18
100
1284 - 28 x 50
20
A
M8
0
28
50
1284 - 28 x 75
45
A
M8
0
28
75
1284 - 28 x 100
70
A
M8
0
28
100
1284 - 38 x 50
20
A
M8
0
38
50
1284 - 38 x 75
45
A
M8
0
38
75
1284 - 38 x 100
70
A
M8
0
38
100
1284 - 48 x 75
45
A
M8
0
48
75
1284 - 48 x 100
70
A
M8
0
48
100
1284 - 48 x 125
95
A
M8
0
48
125
1284 - 18 x 150
60
B
M6
0
18
150
1284 - 28 x 150
60
B
M8
0
28
150
1284 - 38 x 150
60
B
M8
0
38
150
1284 - 48 x 150
60
B
M8
0
48
150
1284 - 75 x 75
45
C
M8
45
75
75
1284 - 75 x 100
70
C
M8
45
75
100
1284 - 75 x 125
95
C
M8
45
75
125
1284 - 100 x 100
70
C
M8
70
100
100
1284 - 100 x 125
95
C
M8
70
100
125
1284 - 75 x 150
60
C
M8
45
75
150
1284 - 100 x 150
60
C
M8
70
100
150
1284 - 75 x 150
60
D
M8
45
75
150
1284 - 100 x 150
60
D
M8
70
100
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1281.4 - Plain wearstripes
Kern
26.02.2019
2501 - Quick-release couplings
Kern
26.02.2019
2540 - Pressure plugs
Kern
26.02.2019
2300.1 - Ejector pins with cylindrical head, nitrided, oxidized
Kern
26.02.2019
2340.5 H - Sprue bushes 1°, with radius 15.5
Kern
26.02.2019
2300.2 - Ejector pins with cylindrical head, unnitrided
Kern
26.02.2019
2311 - Ejector sleeve, hardened
Kern
26.02.2019
3425.1 - Elastomer sheets - 80 Shore A
Kern
26.02.2019
2521 - Connection nippels
Kern
26.02.2019
2301 - Ejector pins with cylindrical head, hardened
Kern
26.02.2019
3410.5 - Compression springs - Ultra heavy load
Kern
26.02.2019
3421.3 - Hollow tube - 95 Shore A
Kern
26.02.2019
2532 - Reducing nipples
Kern
26.02.2019
2340.7 H - Sprue bushes 0.5°, with radius 40
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求