目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1283.2 - Angled Guide Gibs Bronze with Non-Liquid Lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1283_2.prj},{NB=1283.2 - 20 x 125},{VER=2},{B=20.000},{H1=20.000},{L1=125},{L4=12.000},{D1=11.000},{D2=6.600},{D3=6.000},{T1=5.000},{T2=6.800},{T3=9.500},{H2=19.000},{H3=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
FORM
ⁿ/ₐ
ANB
ⁿ/ₐ
B
width
[mm]
H1
height
[mm]
L1
length
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
L4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
H2
[mm]
H3
[mm]
GEW
weight
[kg]
1283.2 - 16 x 050
A
2
16.000
12.000
50
34.000
14.000
9.500
10.000
5.500
5.000
5.000
5.700
0.001
11.000
4.000
0.051
1283.2 - 16 x 071
A
2
16.000
12.000
71
55.000
35.000
9.500
10.000
5.500
5.000
5.000
5.700
0.001
11.000
4.000
0.078
1283.2 - 16 x 090
B
3
16.000
12.000
90
74.000
54.000
9.500
10.000
5.500
5.000
5.000
5.700
0.001
11.000
4.000
0.105
1283.2 - 20 x 080
A
2
20.000
20.000
80
64.000
40.000
12.000
11.000
6.600
6.000
5.000
6.800
9.500
19.000
5.000
0.207
1283.2 - 20 x 100
A
2
20.000
20.000
100
84.000
60.000
12.000
11.000
6.600
6.000
5.000
6.800
9.500
19.000
5.000
0.265
1283.2 - 20 x 125
B
3
20.000
20.000
125
109.000
85.000
12.000
11.000
6.600
6.000
5.000
6.800
9.500
19.000
5.000
0.347
1283.2 - 25 x 100
A
2
25.000
32.000
100
80.000
50.000
15.500
15.000
9.000
8.000
6.000
9.000
19.000
31.000
6.000
0.531
1283.2 - 25 x 125
A
2
25.000
32.000
125
105.000
75.000
15.500
15.000
9.000
8.000
6.000
9.000
19.000
31.000
6.000
0.683
1283.2 - 25 x 160
B
3
25.000
32.000
160
140.000
110.000
15.500
15.000
9.000
8.000
6.000
9.000
19.000
31.000
6.000
0.922
1283.2 - 30 x 125
A
2
30.000
50.000
125
95.000
55.000
18.000
18.000
11.000
10.000
7.000
11.000
34.000
49.000
8.000
1.281
1283.2 - 30 x 160
A
2
30.000
50.000
160
130.000
90.000
18.000
18.000
11.000
10.000
7.000
11.000
34.000
49.000
8.000
1.687
1283.2 - 30 x 200
B
3
30.000
50.000
200
170.000
130.000
18.000
18.000
11.000
10.000
7.000
11.000
34.000
49.000
8.000
2.224
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求