目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1280.4 - Sliding pads, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1280_4.prj},{NB=1280.4-80x200},{IDNR=},{EE1=30},{EE=150},{BB=80},{AA=200},{FORM=B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EE1
e1
[mm]
EE
e
[mm]
BB
b
[mm]
AA
a
[mm]
FORM
Form
ⁿ/ₐ
1280.4 - 80 x 100
30
50
80
100
A
1280.4 - 80 x 125
30
75
80
125
A
1280.4 - 80 x 160
30
110
80
160
A
1280.4 - 80 x 200
30
150
80
200
B
1280.4 - 100 x 125
50
75
100
125
A
1280.4 - 100 x 160
50
110
100
160
A
1280.4 - 100 x 200
50
150
100
200
B
1280.4 - 125 x 125
75
75
125
125
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求