目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1251.3 ISO - Ball bearing guide bushes with shoulder
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1251_p3_iso.prj},{NB=ISO 1251.3 - 32},{IDNR=},{L=95},{L1=75},{L2=30},{L3=45},{DD7=79.7},{DD6=67},{DD5=53},{DD4=56},{DD3=48},{DD2=40},{DD1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
DD7
d7
[mm]
DD6
d6
[mm]
DD5
d5
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
ISO 1251.3 - 19
56
43
23
20
64.7
52
39
40
32
25
19
ISO 1251.3 - 20
56
43
23
20
64.7
52
39
40
32
26
20
ISO 1251.3 - 24
71
59
23
36
72.7
60
46
48
40
30
24
ISO 1251.3 - 25
71
59
23
36
72.7
60
46
48
40
31
25
ISO 1251.3 - 30
95
75
30
45
79.7
67
53
56
48
38
30
ISO 1251.3 - 32
95
75
30
45
79.7
67
53
56
48
40
32
ISO 1251.3 - 38
105
82
37
45
89.7
77
63
66
58
46
38
ISO 1251.3 - 40
105
82
37
45
89.7
77
63
66
58
48
40
ISO 1251.3 - 48
120
97
47
50
103.7
91
77
80
70
56
48
ISO 1251.3 - 50
120
97
47
50
103.7
91
77
80
70
58
50
ISO 1251.3 - 60
140
116
60
56
118.7
106
92
95
85
68
60
ISO 1251.3 - 63
140
116
60
56
118.7
106
92
95
85
71
63
ISO 1251.3 - 80
140
120
60
60
141.7
129
115
118
105
92
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求