目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1142 ISO - Die sets
Kern
Standard parts for stamping and punching dies
Die sets
2 plate Assemblies
Powered by
CAD模型選擇
{kern/dies/die_sets/2_plate_die_sets/1142_iso_asmtab.prj},{NB=1142 ISO - A400 x B250 x Y1/P1(1200-125), P2(12300-30)},{A=400},{B=250},{AA4=175},{AA2=250},{AA3=100},{DD2=32},{EE1=310},{EE2=160},{EE3=205},{EE4=313},{IDNR=},{L1X1=112,125,140,160,180,200,224,250,280,315},{L1X2=125,140,160,180,200,224,250,280,315},{YY=1,2,3,4},{GBX=12300,'1230',12311,'1231.1',12312,'1231.2',12313,'1231.3',12314,'1231.4',12315,'1231.5',12321,'1232.1',12322,'1232.2',12323,'1232.3',12400,'1240',12411,'1241.1',12414,'1241.4',12415,'1241.5',12421,'1242.1',12422,'1242.2',12423,'1242.3',12500,'1250',12511,'1251.1',12512,'1251.2',12513,'1251.3',12514,'1251.4',12515,'1251.5',12521,'1252.1',12522,'1252.2',12523,'1252.3'},{GP=1200},{GPL=125},{GB=12300.000},{GBL=30},{Y=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AXB
ⁿ/ₐ
AXAA4
[mm]
A
[mm]
B
[mm]
AA4
[mm]
DD2
d2
[mm]
CC1
c1
[mm]
CC2
c2
[mm]
EE3
[mm]
1142 ISO - A160 x B100 x ...
160 x 100
160 x 50
160
100
50
20
200
200
70
1142 ISO - A160 x B125 x ...
160 x 125
160 x 70
160
125
70
20
200
200
95
1142 ISO - A160 x B160 x ...
160 x 160
160 x 110
160
160
110
20
32
32
130
1142 ISO - A200 x B125 x ...
200 x 125
200 x 60
200
125
60
25
200
200
85
1142 ISO - A200 x B160 x ...
200 x 160
200 x 95
200
160
95
25
200
200
120
1142 ISO - A200 x B200 x ...
200 x 200
200 x 135
200
200
135
25
40
40
160
1142 ISO - A250 x B125 x ...
250 x 125
250 x 60
250
125
60
25
200
200
85
1142 ISO - A250 x B160 x ...
250 x 160
250 x 95
250
160
95
25
200
200
120
1142 ISO - A250 x B200 x ...
250 x 200
250 x 135
250
200
135
25
40
40
160
1142 ISO - A250 x B250 x ...
250 x 250
250 x 185
250
250
185
25
40
40
210
1142 ISO - A315 x B160 x ...
315 x 160
315 x 85
315
160
85
32
200
200
115
1142 ISO - A315 x B200 x ...
315 x 200
315 x 125
315
200
125
32
50
50
155
1142 ISO - A315 x B250 x ...
315 x 250
315 x 175
315
250
175
32
50
50
205
1142 ISO - A315 x B315 x ...
315 x 315
315 x 240
315
315
240
32
50
50
270
1142 ISO - A400 x B200 x ...
400 x 200
400 x 125
400
200
125
32
50
50
155
1142 ISO - A400 x B250 x ...
400 x 250
400 x 175
400
250
175
32
50
50
205
1142 ISO - A400 x B315 x ...
400 x 315
400 x 240
400
315
240
32
50
50
270
1142 ISO - A400 x B400 x ...
400 x 400
400 x 325
400
400
325
32
50
50
355
1142 ISO - A500 x B250 x ...
500 x 250
500 x 165
500
250
165
40
50
50
200
1142 ISO - A500 x B315 x ...
500 x 315
500 x 240
500
315
240
40
50
50
265
1142 ISO - A500 x B400 x ...
500 x 400
500 x 315
500
400
315
40
50
50
350
1142 ISO - A500 x B500 x ...
500 x 500
500 x 415
500
500
415
40
50
50
450
1142 ISO - A630 x B315 x ...
630 x 315
630 x 215
630
315
215
50
63
63
255
1142 ISO - A630 x B400 x ...
630 x 400
630 x 300
630
400
300
50
63
63
340
1142 ISO - A630 x B500 x ...
630 x 500
630 x 400
630
500
400
50
63
63
440
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1252.3 ISO - Flanged ball bearing guide bushes
Kern
26.02.2019
1200.1 ISO - Guide pillars
Kern
26.02.2019
1259 ISO - Ball cages
Kern
26.02.2019
1200 ISO - Guide pillars
Kern
26.02.2019
1225 ISO - Stop bushes
Kern
26.02.2019
1265 - Safety ring
Kern
26.02.2019
2210 H - Guide pillars
Kern
26.02.2019
1210 ISO - Demountable guide pillars
Kern
26.02.2019
ACS150 - 0.5 to 5 hp
ABB
15.07.2022
MDSLV086-05-2P - Geometry
Toshiba
16.05.2013
YK500TW
Yamaha Motor Co., Ltd
07.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求