目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1112 ISO - Die sets
Kern
Standard parts for stamping and punching dies
Die sets
2 plate Assemblies
Powered by
CAD模型選擇
{kern/dies/die_sets/2_plate_die_sets/1112_iso_asmtab.prj},{NB=1112 ISO - A500 x B250 x Y1/P1(1200-160), P2(12300-30)-()},{A=500},{B=250},{AA2=330},{AA3=80},{DD2=40},{EE1=400},{EE2=150},{EE4=403},{IDNR=},{L1X1=125,140,160,180,200,224,250,280,315,355},{L1X2=160,180,200,224,250,280,315,355,400},{YY=1,2,3,4},{GBX=12300,'1230',12311,'1231.1',12312,'1231.2',12313,'1231.3',12314,'1231.4',12315,'1231.5',12321,'1232.1',12322,'1232.2',12323,'1232.3',12400,'1240',12411,'1241.1',12414,'1241.4',12415,'1241.5',12421,'1242.1',12422,'1242.2',12423,'1242.3',12500,'1250',12511,'1251.1',12512,'1251.2',12513,'1251.3',12514,'1251.4',12515,'1251.5',12521,'1252.1',12522,'1252.2',12523,'1252.3'},{GP=1200},{GPL=160},{GB=12300.000},{GBL=30},{Y=1},{HO=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AXB
ⁿ/ₐ
AA2XB
a2 x B
ⁿ/ₐ
AXAA3
A x a3
ⁿ/ₐ
A
[mm]
B
[mm]
AA2
A2
[mm]
AA3
A3
[mm]
DD2
d2
[mm]
CC1
c1
[mm]
CC2
c2
[mm]
EE1
e1
[mm]
EE2
e2
[mm]
EE4
e4
[mm]
1112 ISO - A160 x B160 x ...
160 x 160
60 x 160
160 x 60
160
160
60
60
20
32
32
100
100
103
1112 ISO - A200 x B200 x ...
200 x 200
70 x 200
200 x 70
200
200
70
70
25
40
40
120
120
123
1112 ISO - A250 x B200 x ...
250 x 200
120 x 200
250 x 70
250
200
120
70
25
40
40
170
120
173
1112 ISO - A250 x B250 x ...
250 x 250
120 x 250
250 x 120
250
250
120
120
25
40
40
170
170
173
1112 ISO - A315 x B200 x ...
315 x 200
165 x 200
315 x 50
315
200
165
50
32
50
50
225
110
228
1112 ISO - A315 x B250 x ...
315 x 250
165 x 250
315 x 100
315
250
165
100
32
50
50
225
160
228
1112 ISO - A315 x B315 x ...
315 x 315
165 x 315
315 x 165
315
315
165
165
32
50
50
225
225
228
1112 ISO - A400 x B200 x ...
400 x 200
250 x 200
400 x 50
400
200
250
50
32
50
50
310
110
313
1112 ISO - A400 x B250 x ...
400 x 250
250 x 250
400 x 100
400
250
250
100
32
50
50
310
160
313
1112 ISO - A400 x B315 x ...
400 x 315
250 x 315
400 x 165
400
315
250
165
32
50
50
310
225
313
1112 ISO - A400 x B400 x ...
400 x 400
250 x 400
400 x 250
400
400
250
250
32
50
50
310
310
313
1112 ISO - A500 x B250 x ...
500 x 250
330 x 250
500 x 80
500
250
330
80
40
50
50
400
150
403
1112 ISO - A500 x B315 x ...
500 x 315
330 x 315
500 x 145
500
315
330
145
40
50
50
400
215
403
1112 ISO - A500 x B400 x ...
500 x 400
330 x 400
500 x 230
500
400
330
230
40
50
50
400
300
403
1112 ISO - A500 x B500 x ...
500 x 500
330 x 500
500 x 330
500
500
330
330
40
50
50
400
400
403
1112 ISO - A630 x B315 x ...
630 x 315
430 x 315
630 x 115
630
315
430
115
50
63
63
510
195
513
1112 ISO - A630 x B400 x ...
630 x 400
430 x 400
630 x 200
630
400
430
200
50
63
63
510
280
513
1112 ISO - A630 x B500 x ...
630 x 500
430 x 500
630 x 300
630
500
430
300
50
63
63
510
380
513
1112 ISO - A630 x B630 x ...
630 x 630
430 x 630
630 x 430
630
630
430
430
50
63
63
510
510
513
1112 ISO - A710 x B400 x ...
710 x 400
510 x 400
710 x 200
710
400
510
200
50
63
63
590
280
593
1112 ISO - A710 x B500 x ...
710 x 500
510 x 500
710 x 300
710
500
510
300
50
63
63
590
380
593
1112 ISO - A710 x B630 x ...
710 x 630
510 x 630
710 x 430
710
630
510
430
50
63
63
590
510
593
1112 ISO - A800 x B400 x ...
800 x 400
600 x 400
800 x 200
800
400
600
200
50
63
63
680
280
683
1112 ISO - A800 x B500 x ...
800 x 500
600 x 500
800 x 300
800
500
600
300
50
63
63
680
380
683
1112 ISO - A800 x B630 x ...
800 x 630
600 x 630
800 x 430
800
630
600
430
50
63
63
680
510
683
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A06.01 Form 3 - Clip for cable strip
IMS UNIVERSAL Fastening elements
21.03.2022
2011.4x. - Die set press unit
FIBRO
27.02.2024
2010. - Die set ~DIN 9868/ISO 11415
FIBRO
21.07.2023
3410.1 - Compression springs - Light load
Kern
26.02.2019
1142 ISO - Die sets
Kern
26.02.2019
1252.1 ISO - Flanged ball bearing guide bushes
Kern
26.02.2019
1230 ISO - Guide bushes
Kern
26.02.2019
1132 ISO - Die sets
Kern
26.02.2019
Standard steel die sets - 3 plates - 4 pillars
Mandelli
09.04.2018
2524 - Connection nippels 90°
Kern
26.02.2019
2562.1 - Assembly sleeves
Kern
26.02.2019
2509 - Quick-release couplings
Kern
26.02.2019
1272 - Guide bushes for bonding, bronze with solid lubricant
Kern
26.02.2019
1225 ISO - Stop bushes
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求