目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3457 - Lifter studs
Kern
Standard parts for stamping and punching dies
Accessories
Powered by
CAD模型選擇
{kern/dies/accessories/3457.prj},{NB=3457 - 25},{IDNR=},{AA=35},{Z1=12500},{DD1=M12},{DD1NDM=12},{DD2=14},{L2=8},{L3=30},{L4=100},{L5=12},{L6=38},{DD=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
AA
a
[mm]
Z1
[N]
DD1
d1
ⁿ/ₐ
DD2
d2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
DD
d
[mm]
3457 - 16
20
3200
M8
9
6
20
80
10
34
16
3457 - 20
25
6300
M10
11
8
25
90
10
37
20
3457 - 25
35
12500
M12
14
8
30
100
12
38
25
3457 - 32
40
20000
M16
18
10
32
120
16
46
32
3457 - 40
50
32000
M20
22
10
40
140
18
54
40
3457 - 50
60
50000
M24
26
12
45
160
22
59
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求