magyar
italiano
polski
English
S-Lok®-KOHK - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
Threaded inserts for plastic and wood
S-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/soniclok/soniclok_kohk_8552.prj},{NB=KerbKonus 855200035800},{ARTNRX=855200035800},{AX=3.5},{E=5.5},{E1=7.0},{K=0.80},{B=6.0},{L=5,2 +0.1},{T=min. 7,0},{W=1.8},{MAT=Messing},{INFO=PDF},{ESDX=4.65},{RD1X=5.30},{ESH=0.70},{FX=0.4},{BDX=4.75},{EDX=4.20},{EHX=0.60},{RLX=1.20},{RD2X=4.92},{ESVDX=5.2},{ESHVDX=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
E1
Head diameter
[mm]
K
Head hight
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 855200020800
855200020800
M2
4.1
5.0
0.60
5.0
3.8 +0.1
min. 6,0
1.5
Brass
KerbKonus 855200025800
855200025800
M2,5
4.1
6.4
0.60
5.0
3,8 +0.1
min. 6,0
1.5
Brass
KerbKonus 855200030800
855200030800
M3
4.7
6.4
0.60
5.5
4.4 +0.1
min. 6,5
1.8
Brass
KerbKonus 855200035800
855200035800
M3,5
5.5
7.0
0.80
6.0
5,2 +0.1
min. 7,0
1.8
Brass
KerbKonus 855200040800
855200040800
M4
6.1
8.0
0.80
7.5
5.8 +0.1
min. 8,5
2.0
Brass
KerbKonus 855200050800
855200050800
M5
7.3
8.5
1.00
9.0
6.9 +0.1
min. 10,0
2.5
Brass
KerbKonus 855200060800
855200060800
M6
8.9
10.0
1.00
10.0
8.5 +0.1
min. 11,0
2.5
Brass
KerbKonus 855200080800
855200080800
M8
11.3
12.5
1.30
12.0
10,9 +0.1
min. 13,0
3.0
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求