目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBK/BKPI - Safety Coupling axial pluggable with inner cone
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Metal Bellows
Powered by
CAD模型選擇
{kbk/torque_limiters_safety_couplings/safaty_coupl_with_metal_bellows/kbk_bkpi.prj},{NB=KBK/BKPI-80-110-14-20-15Nm-C-1},{SIZE=80},{L=110.0},{D=94},{LX=110,122},{N=1},{D1=14.00},{D1MIN=14},{D1MAX=44},{D2=20.00},{D2MIN=20},{D2MAX=35},{D3=82},{H=28.0},{F=M10},{I=M6},{S=2.0},{E1=21.5},{L2=23.5},{L3=37.5},{V=0.5-1.5},{TA=72.0},{TA1=14.0},{CNSMASSEXACT=1.89},{J=20.61},{RPM=6220},{DT=15},{SCH=C},{OTR=1},{TKN1MIN=15},{TKN1MAX=40},{TKN2MIN=30},{TKN2MAX=80},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbk_bkpi_technical_data_sheet_$(cadenas_language).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZE
Size
ⁿ/ₐ
L1
Length
[mm]
D
Outer Diameter
[mm]
D3
Hub Diameter
[mm]
H
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
I
Screw (ISO 4017)
ⁿ/ₐ
S
Disengagement Travel
[mm]
E1
[mm]
L2
[mm]
L3
[mm]
V
[mm]
TA
Tightening Torque
[Nm]
TA1
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[kg cm²]
RPM
Speed max.
[1/min.]
CT
Torsional Spring Stiffness
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
KBK/BKPI-10-73-6-6-3Nm-C-...
10
42.0
49
40
15.5
M4
M3
0.7
12.0
13.0
21.0
0.5-1
4.5
2.1
0.30
0.83
11690
8100
120
27
0.15
0.4
1.5
KBK/BKPI-30-84-10-12-5Nm-...
30
47.0
64
56
20.0
M6
M5
1.2
17.0
19.0
31.0
0.5-1
15.0
6.0
0.67
3.21
9540
38000
720
50
0.15
0.6
1.5
KBK/BKPI-60-96-12-15-12Nm...
60
56.0
79
66
23.0
M8
M6
1.2
21.0
23.0
35.0
0.5-1.5
40.0
8.5
1.15
7.90
8180
75000
1150
90
0.15
0.6
1.5
KBK/BKPI-80-110-14-20-15N...
80
62.0
94
82
28.0
M10
M6
2.0
21.5
23.5
37.5
0.5-1.5
72.0
14.0
1.89
20.61
6220
128000
1200
80
0.20
0.5
1.5
KBK/BKPI-150-110-19-20-50...
150
62.0
94
82
28.0
M10
M6
2.0
21.5
23.5
37.5
0.5-1.5
84.0
14.0
1.89
20.61
6220
155000
2020
145
0.20
0.5
1.5
KBK/BKPI-200-117-22-20-30...
200
67.0
109
90
31.0
M12
M6
2.0
24.0
26.0
42.0
0.5-1.5
125.0
14.0
2.54
26.63
5720
175000
2500
147
0.20
0.5
1.5
KBK/BKPI-300-140-20-25-60...
300
76.0
119
110
39.0
M12
M8
2.0
27.0
29.0
47.0
0.5-1.5
145.0
18.0
3.84
69.77
5200
502000
6300
280
0.20
0.5
1.5
KBK/BKPI-500-164-25-35-80...
500
94.0
129
122
42.0
M12
M8
2.0
42.0
44.0
66.0
0.5-2
145.0
26.0
5.13
118.22
4470
690000
7790
100
0.20
0.5
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SWK/BN - Safety Coupling with clamping hub - metal bellow version
StS Coupling GmbH
10.02.2021
SWK/NB - Safety Coupling with clamping hub - metal bellow version
StS Coupling GmbH
10.02.2021
SWK/EN - Safety Coupling with clamping-hub - elastomer version
StS Coupling GmbH
24.02.2021
KBK/EKA - Safety Coupling with Collet Clamp and Outer Cone
KBK Antriebstechnik
26.11.2019
KBK/BHH - Safety Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
KBK/EPA - Safety Coupling with Keyway and Outer Cone
KBK Antriebstechnik
26.11.2019
KBK/EPP - Safety Coupling with 2 Keyways
KBK Antriebstechnik
26.11.2019
KBK/BAK - Safety Coupling with Outer Cone and Collet Clamp
KBK Antriebstechnik
26.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求