目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 61 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_61_asmtab.prj},{NB=KBS61-18x35(115)},{D=18.00},{DD=35},{T=80},{L=25.0},{L1=21},{PW=115},{PN=60},{NSZ=4},{SZ=M4x20},{TASZ=4.9},{CNSMASSEXACT=0.087},{CNSSTDDTIME=from stock},{VERS=15},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_61_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs61_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{NDM=4.000},{LX=20.000},{PPATH=kbs_61/kbs_61_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
PW
Surface Pressure on Shaft
[N/mm^2]
PN
Surface Pressure on Hub
[N/mm^2]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4762)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS61-5x16
5.00
16
6
13.5
11
150
55
3
M2.5x10
1.2
0.012
KBS61-6x16
6.00
16
6
13.5
11
150
55
3
M2.5x10
1.2
0.012
KBS61-6.35x16
6.35
16
6
13.5
11
140
55
3
M2.5x10
1.2
0.012
KBS61-7x17
7.00
17
8
13.5
11
125
55
3
M2.5x10
1.2
0.013
KBS61-8x18
8.00
18
10
13.5
11
110
50
3
M2.5x10
1.2
0.015
KBS61-9x20
9.00
20
15
15.5
13
120
55
4
M2.5x12
1.2
0.020
KBS61-9.53x20
9.53
20
15
15.5
13
110
55
4
M2.5x12
1.2
0.020
KBS61-10x20
10.00
20
15
15.5
13
110
55
4
M2.5x12
1.2
0.019
KBS61-11x22
11.00
22
18
15.5
13
100
50
4
M2.5x12
1.2
0.024
KBS61-12x22
12.00
22
20
15.5
13
90
50
4
M2.5x12
1.2
0.022
KBS61-14x26
14.00
26
35
18.5
17
105
55
4
M3x16
2.1
0.039
KBS61-15x28
15.00
28
40
19.5
17
100
50
4
M3x16
2.1
0.044
KBS61-16x32
16.00
32
70
21.0
17
130
65
4
M4x16
4.9
0.067
KBS61-17x35
17.00
35
75
25.0
21
120
60
4
M4x20
4.9
0.090
KBS61-18x35
18.00
35
80
25.0
21
115
60
4
M4x20
4.9
0.087
KBS61-19x35
19.00
35
85
25.0
21
110
60
4
M4x20
4.9
0.083
KBS61-20x38
20.00
38
220
26.0
21
220
115
6
M5x20
9.7
0.100
KBS61-22x40
22.00
40
240
26.0
21
200
110
6
M5x20
9.7
0.110
KBS61-24x47
24.00
47
380
32.0
26
220
110
6
M6x25
16.5
0.200
KBS61-25x47
25.00
47
390
32.0
26
210
110
6
M6x25
16.5
0.190
KBS61-25.4x47
25.40
47
390
32.0
26
210
110
6
M6x25
16.5
0.190
KBS61-28x50
28.00
50
440
32.0
26
185
100
6
M6x25
16.5
0.220
KBS61-30x55
30.00
55
470
32.0
26
175
95
6
M6x25
16.5
0.270
KBS61-32x55
32.00
55
500
32.0
26
165
95
6
M6x25
16.5
0.250
KBS61-35x60
35.00
60
730
35.0
31
165
95
8
M6x30
16.5
0.360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求