目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 58 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_58_asmtab.prj},{NB=KBS58-19x35},{DDX=19x35},{D=19},{DD=35},{T=235},{L=36},{L1=27},{SW=36},{TA=161},{F=24.8},{PW=213},{PN=125},{CNSMASSEXACT=189.0},{CNSSTDDTIME=-},{VER=14},{PPATH=kbs_58/kbs_58_asmtpl.prj},{INFO1=Product information},{INFO2=Product information},{INFO3=Product information},{INFO1X=kbs_58_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs_58_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
SW
Width across flats
[mm]
TA
Tightening Torque
[Nm]
F
Axial force
[kN]
PW
Surface Pressure on Shaft
[N/mm^2]
PN
Surface Pressure on Hub
[N/mm^2]
CNSMASSEXACT
Mass
[kg]
KBS58-5x14
5
14
10
19
15
14
10
4.0
264
97
18.0
KBS58-6x14
6
14
12
19
15
14
10
4.0
220
96
17.0
KBS58-7x16
7
16
20
22
17
16
17
5.8
205
91
26.0
KBS58-8x16
8
16
23
22
17
16
17
5.8
180
91
24.0
KBS58-9x20
9
20
43
24
19
22
35
9.7
246
115
47.0
KBS58-10x20
10
20
48
24
19
22
35
9.7
221
115
44.0
KBS58-11x22
11
22
59
24
19
22
44
10.8
225
117
51.0
KBS58-12x22
12
22
65
24
19
22
44
10.9
207
117
48.0
KBS58-14x26
14
26
93
28
22
27
65
13.3
179
99
81.0
KBS58-15x26
15
26
99
28
22
27
65
13.3
167
99
75.0
KBS58-16x26
16
26
106
28
22
27
65
13.3
156
99
71.0
KBS58-17x32
17
32
163
34
26
32
110
19.2
187
108
149.0
KBS58-18x35
18
35
223
36
27
36
161
24.8
224
125
197.0
KBS58-19x35
19
35
235
36
27
36
161
24.8
213
125
189.0
KBS58-20x35
20
35
248
36
27
36
161
24.8
202
125
182.0
KBS58-22x42
22
42
349
41
30
46
250
31.7
197
111
343.0
KBS58-24x42
24
42
381
41
30
46
250
31.7
181
111
322.0
KBS58-25x42
25
42
397
41
30
46
250
31.7
174
111
310.0
KBS58-28x47
28
47
565
44
33
50
355
40.3
174
110
403.0
KBS58-30x47
30
47
605
44
33
50
355
40.3
163
110
375.0
KBS58-32x55
32
55
764
51
38
55
490
47.7
166
102
626.0
KBS58-35x55
35
55
836
51
38
55
490
47.7
152
102
566.0
KBS58-38x62
38
62
1140
58
43
65
700
60.2
155
108
897.0
KBS58-40x62
40
62
1329
58
43
65
800
66.5
147
108
842.0
KBS58-42x65
42
65
1375
63
48
65
800
67.0
140
98
959.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
xirodur® B180 Axial Ball Bearings - single row, xirodur B180, stainless ste...
igus
12.02.2024
MAE-PSZR-M3-B25-ST-GUS - Precision Spur Gears Made From Steel 16MnCr5, Hard...
MÄDLER
10.04.2024
KBS 57 - Locking Device
KBK Antriebstechnik
26.11.2019
Hakon®-Clamping sets - Baureihe 110
Ketten Fuchs
13.03.2018
MAE-SPS-BAR-QPQ - Locking Assemblies BAR, QPQ-Coated
MÄDLER
10.04.2024
WSR510 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
MLSL - Mecha Locks - Thin Type
Misumi
07.06.2021
MLN, MLNB, MLNP - Mecha Locks - Easy Mounting (Nut) Type
Misumi
07.06.2021
KBS 56 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 80 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 55 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 11 - Locking Device
KBK Antriebstechnik
26.11.2019
VRTP. - ELESA-Spoked handwheels
Elesa
26.09.2023
23200 - Taper clamping bushes
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求