目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 51 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_51_asmtab.prj},{NB=KBS51-32x45},{D=32},{DD=45},{DG=58},{T=315},{L=22.0},{L1=8.0},{SM=M40x1.5},{P=2},{NDM=40},{TASM=480},{CNSMASSEXACT=0.10},{CNSSTDDTIME=from stock},{VERS=13},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_51_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs51_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_51/kbs_51_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
DG
Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
SM
Nut
ⁿ/ₐ
TASM
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS51-14x25
14
25
32
52
17.0
6.5
M20x1
95
0.05
KBS51-15x25
15
25
32
56
17.0
6.5
M20x1
95
0.12
KBS51-16x25
16
25
32
60
17.0
6.5
M20x1
95
0.13
KBS51-17x25
17
25
32
65
17.0
6.5
M20x1
95
0.19
KBS51-18x30
18
30
38
91
17.5
6.5
M25x1.5
160
0.05
KBS51-19x30
19
30
38
96
18.0
6.5
M25x1.5
160
0.04
KBS51-20x30
20
30
38
102
18.0
6.5
M25x1.5
160
0.04
KBS51-22x35
22
35
45
115
18.0
6.5
M30x1.5
220
0.08
KBS51-24x35
24
35
45
139
18.0
6.5
M30x1.5
220
0.08
KBS51-25x35
25
35
45
144
18.0
6.5
M30x1.5
220
0.08
KBS51-28x40
28
40
52
215
18.0
6.5
M35x1.5
340
0.11
KBS51-30x40
30
40
52
130
20.0
8.0
M35x1.5
340
0.09
KBS51-32x45
32
45
58
315
22.0
8.0
M40x1.5
480
0.10
KBS51-35x45
35
45
58
331
22.0
8.0
M40x1.5
480
0.17
KBS51-36x45
36
45
58
340
22.0
8.0
M40x1.5
480
0.17
KBS51-38x50
38
50
65
450
25.0
10.0
M45x1.5
680
0.23
KBS51-40x50
40
50
65
477
25.0
10.0
M45x1.5
680
0.24
KBS51-42x55
42
55
70
580
26.0
10.0
M50x1.5
870
0.30
KBS51-45x55
45
55
70
617
26.0
10.0
M50x1.5
870
0.28
KBS51-48x60
48
60
75
669
26.0
10.0
M55x2
970
0.33
KBS51-50x60
50
60
75
697
26.0
10.0
M55x2
970
0.35
KBS51-55x65
55
65
80
796
27.0
12.0
M60x2
970
0.36
KBS51-56x68
56
68
80
620
27.5
12.0
M60x2
1100
0.34
KBS51-60x70
60
70
85
946
29.0
12.0
M65x2
1300
0.42
KBS51-63x79
63
79
92
890
30.5
13.5
M70x2
1300
0.56
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求