目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 15 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_15_asmtab.prj},{NB=KBS15-30x65},{D=30},{DD=65},{D1=72},{T=770},{L=39},{L1=31},{L2=17},{L3=22},{PW=270},{PN=120},{NSZ=5},{SZ=M8x25},{DS=8},{LS=25},{TASZ=42},{CNSTDDTIME=from stock},{CNSMASSEXACT=0.60},{VERS=14},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_15_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs_15_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_15/kbs_15_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
D1
Flange Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
PW
Surface Pressure on Shaft
[N/mm²]
PN
Surface Pressure on Hub
[N/mm²]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4762)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS15-14x55
14
55
62
290
39
31
17
22
460
110
4
M8x25
42
0.50
KBS15-16x55
16
55
62
360
39
31
17
22
400
110
4
M8x25
42
0.50
KBS15-18x55
18
55
62
370
39
31
17
22
360
110
4
M8x25
42
0.50
KBS15-19x55
19
55
62
390
39
31
17
22
340
110
4
M8x25
42
0.50
KBS15-20x55
20
55
62
410
39
31
17
22
320
110
4
M8x25
42
0.50
KBS15-22x55
22
55
62
450
39
31
17
22
290
110
4
M8x25
42
0.45
KBS15-24x55
24
55
62
490
39
31
17
22
270
110
4
M8x25
42
0.45
KBS15-25x55
25
55
62
510
39
31
17
22
260
110
4
M8x25
42
0.45
KBS15-28x55
28
55
62
570
39
31
17
22
230
110
4
M8x25
42
0.45
KBS15-30x55
30
55
62
610
39
31
17
22
220
110
4
M8x25
42
0.60
KBS15-24x65
24
65
72
610
39
31
17
22
330
120
5
M8x25
42
0.65
KBS15-25x65
25
65
72
640
39
31
17
22
320
120
5
M8x25
42
0.40
KBS15-28x65
28
65
72
710
39
31
17
22
290
120
5
M8x25
42
0.60
KBS15-30x65
30
65
72
770
39
31
17
22
270
120
5
M8x25
42
0.60
KBS15-32x65
32
65
72
820
39
31
17
22
250
120
5
M8x25
42
0.60
KBS15-33x65
33
65
72
850
39
31
17
22
240
120
5
M8x25
42
0.60
KBS15-35x65
35
65
72
890
39
31
17
22
230
120
5
M8x25
42
0.60
KBS15-38x65
38
65
72
970
39
31
17
22
210
120
5
M8x25
42
0.50
KBS15-40x65
40
65
72
1020
39
31
17
22
200
120
5
M8x25
42
0.50
KBS15-30x80
30
80
87
1070
41
33
20
25
320
110
7
M8x25
42
0.95
KBS15-32x80
32
80
87
1140
41
33
20
25
300
110
7
M8x25
42
1.00
KBS15-33x80
33
80
87
1180
41
33
20
25
280
110
7
M8x25
42
1.00
KBS15-35x80
35
80
87
1250
41
33
20
25
270
110
7
M8x25
42
1.10
KBS15-38x80
38
80
87
1350
41
33
20
25
250
110
7
M8x25
42
1.00
KBS15-40x80
40
80
87
1420
41
33
20
25
240
110
7
M8x25
42
1.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求