Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9254-78 - O-range ECON® 4 Three-gang junction box
KAISER
Cavity wall installation
Powered by
CAD模型選擇
{kaiser/hohlwand/9254_78.prj},{NB=9254-78(300)},{CNSORDERNO=9254-78},{T=48},{MA=71},{AG=4},{AT=2},{GS=8},{RO20=8},{RO25=2},{LS1=4},{LS2=2},{IP=5},{OP=50},{P=879.00},{PG=180},{CNSMASSEXACT=0},{CNSVOLUMEEXACT=0.000},{CNSEAN=4013456550940},{BZ=Geräte-Verbindungsdose O-range ECON® 4, halogenfrei},{FP=7 - 40},{F=4 x 68},{INFOLINK=HTML (Online)},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CNSEAN
EAN-Code
ⁿ/ₐ
BZ
Type
ⁿ/ₐ
FP
For panel thickness
[mm]
T
Depth
[mm]
F
Fräsloch Ø
[mm]
MA
Centre distance
[mm]
AG
Number of installation device openings
ⁿ/ₐ
AT
Number of bridges
ⁿ/ₐ
GS
Device screws +/-
ⁿ/ₐ
RO20
Conduit entries up to Ø 20 mm
ⁿ/ₐ
RO25
Conduit entries up to Ø 25 mm
ⁿ/ₐ
LS1
Cable entries 3 x 1.5 mm²
ⁿ/ₐ
LS2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
9254-78
9254-78
4013456550940
Geräte-Verbindungsdose O-...
7 - 40
48
4 x 68
71
4
2
8
8
2
4
2
Geräte-Verbindungsdose EC...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求