Stützrollen verstärkt - Support rollers
Kabelschlepp
Accessories for cable carriers
Powered by
CAD模型選擇
{kabelschlepp/zubehoer/stuetzrollen_verstarkt_asmtab.prj},{NB=SRV-S/SX 0950-190-170(RS1,107,125)},{SERIE=S/SX-SERIE},{KETTEN=S/SX 0950},{VERSION=Steel},{STEGV=RS1},{BI=107},{R=125},{DS=200},{BP=100},{LP=180},{U=80},{A1=20},{A2=20},{A3=80},{S=8},{D=18},{PPATH=assemblies/stuetzrollen_verstarkter_asmtpl.prj},{INFO=PDF Katalog},{VERSS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
ⁿ/ₐ
SERIE
Series
ⁿ/ₐ
KETTEN
Chains type
ⁿ/ₐ
BK
Outer link width
[mm]
DR
Diameter
ⁿ/ₐ
B1
Clearance width of roller
[mm]
BR
Width
[mm]
BE
Contact width of roller
[mm]
BG
Total width of support
[mm]
DS
Diameter
ⁿ/ₐ
HA
Axle height of support roller
[mm]
BP
Width
ⁿ/ₐ
LP
Length
ⁿ/ₐ
U
Length
ⁿ/ₐ
S
Thickness
ⁿ/ₐ
D
Diameter of fixing holes
[mm]
SRV-LS/LSX 1050-150-120(R...
SRV-LS/LSX 1050-150-120(R...
LS/LSX-SERIE
LS/LSX 1050
100
120.0
120.0
150.0
164.0
274.0
200
150
100
180
80
8
18
SRV-S/SX 0650-145-115(RS1...
SRV-S/SX 0650-145-115(RS1...
S/SX-SERIE
S/SX 0650
100
90.0
115.0
145.0
159.0
269.0
170
145
80
180
80
8
14
SRV-S/SX 0950-190-170(RS1...
SRV-S/SX 0950-190-170(RS1...
S/SX-SERIE
S/SX 0950
150
120.0
170.0
200.0
214.0
324.0
200
190
100
180
80
8
18
SRV-S/SX 1250-340-220(RS1...
SRV-S/SX 1250-340-220(RS1...
S/SX-SERIE
S/SX 1250
200
120.0
220.0
250.0
264.0
374.0
200
340
100
180
80
8
18
SRV-S/SX 1800-470-270(RM,...
SRV-S/SX 1800-470-270(RM,...
S/SX-SERIE
S/SX 1800
250
120.0
270.0
300.0
314.0
424.0
200
470
100
180
80
8
18
SRV-S/SX 2500-620-280(RM,...
SRV-S/SX 2500-620-280(RM,...
S/SX-SERIE
S/SX 2500
250
220.0
280.0
310.0
324.0
434.0
300
620
100
180
80
8
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求